Linear thruster slides can be mounted and operated in any direction
Precision Pneumatic Linear Motion - 5 to 150 mm (0.20 to 6") of Travel
Thruster Force 89 to 275 N (20 to 62 lb) at 5.5 bar (80 psi)
Repeatability 0.03 mm (0.001") with Precision Stop Option
Up to 5 Million Cycles in Typical Application - Up to 10 Million with Maintenance
Temperature Operating Range -35 to 80°C (-30 to 180°F)
Double Acting Pneumatic Cylinder Requiring 3 to 7 bar (40 to 100 psi) Dry Filtered (40 micron or Better) Air Supply Along with a 4-Way, 2 Position Valve
DLT Linear Thruster Slides are fabricated with precision manufactured shafts and incorporate preloaded linear ball bushing for
a robust guided air cylinder with excellent linear motion control. Shock absorbers and precision stop blocks create pneumatic linear motion
with extreme accuracy and repeatability. Stroke lengths of 25 to 150 mm (.0984 to 5.906") with a force range from 89 to 275 N (20 to 62 lbs).
DLT Thruster Slides, by Robohand, are internally powered to reduce size requirements and can be utilized in many industrial, R&D, lab, production and quality
inspection applications from single direction to complex X-Y-Z motion. These pneumatic automation components are used in typical Pick-N-Place
applications and can handle small to large objects. Productivity improvements and cost reduction of repetitive task can be automated in some of the
following applications: assembly; escapements; in-line directional changes; transfer of objects with precision movements. The modular design, Direct Connect Technology,
allows the addition of DRF Rrotary Actuators and pneumatic grippers with out the need of adapter plates for additional savings through fast assembly
and reduced machining time.
Pneumatic linear motion components are double acting air cylinders that require a dry air supply with filtering to 40 microns or better. For
best control of pneumatic components, flow control valves (regulating out) should be installed to regulate the speed of the device. Position sensors
can easily be added to motion components to detect the end of travel positions of the slides, they are the standard method of communication with the
PLC and are available in inductive or magneto resistive sensing styles and come in both PNP or NPN sourcing signals.
TECHNICAL SPECIFICATIONS Pneumatic Specifications Pressure Operating Range*: 3 to 7 bar (40 to 100 psi)
Cylinder Type: Double acting
Dynamic Seals: Internally lubricated Buna-N
Valve Required to Operate: 4-way, 2-position
Air Quality Requirements Air Filtration: 40 micron or better
Air Lubrication: Not necessary
Air Humidity: Low moisture content (dry)
Temperature Operating Range Buna-N Seals (Standard): -35 to 80°C (-30 to 180°F)
FKM Seals (Optional): -30 to 150°C (-20 to 300°F)
Maintenance Specifications Expected Life: Normal Application: 5 million cycles
With Preventative Maintenance: 10+ million cycles**
Field Repairable: No
Seal Repair Kits Available: No
Application Restrictions: Flow controls, shock absorbers and
urethane bumpers recommended for nearly all applications. Use composite
bushing in dirty or gritty environments. Never use silicone based lubricants with composite bushings.
* Higher pressure possible. Consult Sales with application details.
** Addition of lubrication will greatly increase service life.
For a better understanding of the DLT Linear Slides and their
accessories, use the Specs link at the top of the page to view our PDF. The Product
Features or Accessories pages will assist your understanding of the
slides and required components.
† All prices on this site are shown in Taiwan Dollars. Note: * Requires universal mounting kit. † Sensor and cable sold separately.