Cart  |  Contact  |  Help  |  seainfo@dwyeromega.com  | 
Toll-Free in Taiwan: 0809 090 375
International+65 6415 5353

ELC Programming Software

ELCSOFT and ELCSOFTGP

ELC Programming Software | ELCSOFT and ELCSOFTGP

ELC Programming Software

See All Models Below

  • Operating Systems: Windows 98, Windows ME, Windows 2000, Windows XP
  • Requires Hard Drive: At least 100MB
  • Requires RAM: At least 256MB
Automation Controllers and HMI - View related products

Description

ELCSoft programming software runs on a PC and is used to configure all of the ELC controllers. With ELCSoft, programs can be created, edited, downloaded, uploaded, monitored and forced. The software supports copying programs from one controller to a different one with ease and it also supports copying programs to and from the hand-held programmer accessory. ELCSoft provides a powerful instruction set usually found only in more expensive PLCs:
  • Floating point math
  • Trig functions
  • Clock/calendar instructions
  • Modbus RTU/ASCII instructions
  • High-speed pulse capture/pulse output
  • Interrupts
  • Matrix operations
  • Retentive data storage
  • Stepper motor positioning control
  • PID functions with Autotune
  • Fuzzy temperature control
ELCSoftGP programming software configures all ELC graphic panels. With ELCSoftGP, applications can be created, edited, downloaded, uploaded, and much more. Move programs from 1 panel to another with ease.
(Specify Model Number)

What Other People Bought: When you see this icon, click on it to expand a list of products that other people have bought when they purchased this model.

Part Number/Desc.
Qty
Description
ELCSOFT
ELCSOFT
Consult Sales  
Availability: 
 
 
Programming software for ELC controllers
  
ELCSOFTGP
Consult Sales  
Availability: 
 
 
Programming software for Graphic Panels
All prices on this site are shown in Taiwan Dollars.
Ordering Example: (1) ELCSOFT Programming software for ELC controllers, TWD13,410
We noticed you are from the US. Visit your local site for regional offers and live support.