Cart  |  Contact  |  Help  |  seainfo@dwyeromega.com  | 
Toll-Free in Taiwan: 0809 090 375
International+65 6415 5353

Small Capacity/Low Flow Gas Applications

GCHCIS Series

Gas Circulation Heater | GCHCIS Series

Gas Circulation Heater

See All Models Below

  • 0.5 - 3 kW
  • 120 and 240V, Single Phase
  • INCOLOY Sheath Elements (37 W/In 2 )
  • General Purpose or Moisture Resistant/ Explosion Resistant Terminal Enclosure
  • Internal Overtemperature Protection (type K T/C)
  • Process Temperature Sensor in Outlet (type J T/C)
Circulation Heaters - View related products

Description

APPLICATIONS
Gas: Designed to efficiently heat gases, particularly at low-flow rates and relatively high temperatures. (Outlet temperatures to 600°F.)

FEATURES
Terminal Enclosure: Available with E1 General Purpose or E2 Moisture Resistant/Explosion Resistant.
Cartridge Heater Element: INCOLOY sheath and spiral wound baffle for efficient heat transfer.
Vessel: Stainless Steel (304) construction of all wetted parts. Thermal Insulation: High temperature pipe insulation inside protective outer jacket.
Process Control: Accurate process control using a Type J thermocouple located in the heater outlet.
High Limit Sensor: Integral overtemperature protection using a Type K thermocouple located inside the cartridge heating element sheath.
Installation: Compact rugged design permits easy installation.



kW Volts Ckt &
Phase
Dimensions (In.) Model No. Wt
Ib(kg)
A B
1 inch, 304 stainless steel pipe body — 1 INCOLOY cartridge element (37 W/In2) — E1 terminal enclosure
0.51201-1148GCHCIS-01-0P50-E1/1203
0.52401-1148GCHCIS-01-0P50-E1/2403
11201-12014GCHCIS-01-001P-E1/1203
12401-12014GCHCIS-01-001P-E1/2403
21201-13226GCHCIS-01-002P-E1/1204
22401-13226GCHCIS-01-002P-E1/2404
32401-14438GCHCIS-01-003P-E1/2404
Gas: Designed to efficiently heat gases, particularly at low-flow rates and relatively high temperatures. (Outlet temperatures to 600°F.) See related links below for complete specifications and part numbers.
(Specify Model Number)
Part Number/Desc.
Qty
Description
GCHCIS-01-003P-E1/240
TWD250,170
Availability: 7 weeks
 
3000 W, 240 V , 1PHASE
GCHCIS-01-001P-E1/120
TWD181,595
Availability: 5 weeks
 
1000 W, 120 V, 1PHASE

Order By Part Number

Part Number
Qty
Part Number
Qty


All prices on this site are shown in Taiwan Dollars.
Note: 1. Order Electronic Controls separately for remote mounting. Consult Controls section for details.
2. Special voltage and wattage ratings available.
Ordering Example: (1) GCHCIS-01-001P-E1/120 1 kW, 120 V heater, TWD181,595
We noticed you are from the US. Visit your local site for regional offers and live support.