Cart  |  Contact  |  Help  |  seainfo@dwyeromega.com  | 
Toll-Free in Taiwan: 0809 090 375
International+65 6415 5353

Popular Low Noise Miniature Connectors

GMP Series

Popular Low Noise Miniature Connectors | GMP Series

Popular Low Noise Miniature Connectors

TWD292 GMP-K-F

  • Connector Ground Protects Against Electrical Noise Errors
  • Write-On Window for Easy Identification
  • Superior Mechanical Connection Prevents Signal Loss Due to Vibration or Wire Movement
  • Rugged Glass-Filled Nylon Shell Rated to 220°C (425°F)
  • High Purity Thermocouple Alloy Pins and Sockets
  • Accepts Stranded or Solid Wire up to Size 20 AWG
Thermocouple Connectors and Panel Systems - View related products

Description

GMP miniature low noise connectors are designed to provide easy connection of ground wires to probes and extension wires. The drain wire of a 20 AWG twisted shield cable or the shield of the overbraided wire is crimped and held in place by the GMP’s internal hardware. GMP’s have excellent thermal and electrical characteristics to assure high accuracy. Each connector includes a WCP-S and WCP-GMP write-on window. An external ground strap is available to maintain the electrical connection of the ground wire and strengthen the mechanical link between connectors.

Examples of pricing for popular models is referenced in the "To Order" box. Use the "Part Number Builder" below to get pricing for other available models.
(Specify Model Number)
Part Number/Desc.
Qty
Description
GMP-K-M
TWD260
Availability: 1 week
 
Male K type thermocouple connectors
GMP-K-F
TWD292
Availability: 1 week
 
Female K type thermocouple connectors
GMP-J-M
TWD260
Availability: 1 week
 
Male J type thermocouple connectors
GMP-J-F
TWD320
Availability: 1 week
 
Female J type thermocouple connector
HCP-S
TWD69
Availability: 1 week
 
High temperature replaceable write-on windows for GMP connector face
GS-GMP-10
TWD309
Availability: 1 week
 
Metal ground straps
All prices on this site are shown in Taiwan Dollars.
Note: Type U (uncompensated) connectors are used with type B thermocouples (Pt/6%Rh-Pt/30%Rh)
Order male and female separately to create pairs.

Option Descriptions:


(1) Thermocouple Type select from:
K for K thermocouple type
T for T thermocouple type
J for J thermocouple type
E for E thermocouple type
R/S for R or S thermocouple type
G for G thermocouple type
C for C thermocouple type
D for D thermocouple type
U for U thermocouple type
N for N thermocouple type

(2) Male Female or Connector Pair select from:
M for Male Connector
F for Female Connector

(3) ROHS select from:
Nothing(leave field blank) for Non-ROHS
-ROHS for ROHS
Note: All combinations may not be valid, check spec sheet for valid part numbers.
We noticed you are from the US. Visit your local site for regional offers and live support.