Cart  |  Contact  |  Help  |  seainfo@dwyeromega.com  | 
Toll-Free in Taiwan: 0809 090 375
International+65 6415 5353

Precision Liquid-In-Glass Thermometers

GT-6 Series

Precision Liquid-In-Glass Thermometers | GT-6 Series

Precision Liquid-In-Glass Thermometers

See All Models Below

Description

These thermometers are individually serialized and includes a Statement of Accuracy indicating accuracy traceable to NIST. Accurate to the requirements of ANSI/SAMA Z236.1- 1983, ASTM, NIST, DAkkS and/or equivalent standards. Each item is tested and calibrated in our exclusive triple accredited/registered ISO/IEC 17025:2005, A2LA accredited laboratory against equipment whose calibration is traceable to NIST. Ideal for use in chemical laboratories, universities, scientific institutions, food and beverage processing,petrochemical laboratories, pharmaceutical industry, medical industry, manufacturers, dairies, breweries and distilleries. Individually packaged in safety packaging to prevent breakage.
(Specify Model Number)
Part Number/Desc.
Qty
Description
Partial Immersion Thermometers
GT-60051
TWD5,108
Availability: 1 week
 
White Back, Range -1/51°C, Divisions 0.1, Length 460 mm (18.1'), Immersion 76 mm (3'), Accuracy 1°C, Not Traceable to DAkkS
GT-60101
TWD8,069
Availability: 1 week
 
White Back, Range -1/101°C, Divisions 0.1, Length 610 mm (24'), Immersion 76 mm (3'), Accuracy 1°C, Not Traceable to DAkkS
GT-60201
TWD13,490
Availability: 14 weeks
 
White Back, Range -1/201°C, Divisions 0.2, Length 610 mm (24'), Immersion 76 mm (3'), Accuracy 1°C; 1.5°C above 100°C, Not Traceable to DAkkS
Total Immersion Thermometers
GT-61101
TWD8,200
Availability: 1 week
 
White Back, Range -1/101°C, Divisions 0.1, Length 610 mm (24'), Immersion Total, Accuracy 0.3°C, Not Traceable to DAkkS
All prices on this site are shown in Taiwan Dollars.
We noticed you are from the US. Visit your local site for regional offers and live support.