Cart  |  Contact  |  Help  |  seainfo@dwyeromega.com  | 
Toll-Free in Taiwan: 0809 090 375
International+65 6415 5353

Signal Conditioners For Programmable Logic Controllers

HE-X Series Signal Conditioners

General-purpose signal conditioners for Programmable Logic Controllers. | HE-X Series Signal Conditioners

See All Models Below

  • Designed for Use with any Programmable Logic Controller (PLC)
  • Multi-Channel Inputs and Outputs
  • Convert AC inputs to DC outputs
  • Convert DC inputs to AC outputs
  • Convert DC inputs to Relay outputs
  • Convert PWM inputs to Analog outputs (4-20 mA, 0-10 V)
  • Convert DC inputs to Solid State outputs ( 24 V AC/DC,
    3 A)
  • DIN Rail Mountable
Automation Controllers and HMI - View related products

Description

Omega offers a general-purpose signal conditioning product designed to augment the capabilities of any Programmable Logic Controller (PLC). These signal conditioners allow normally incompatible signals and loads (AC inputs, AC outputs, etc.) to easily interface with any PLC. Three categories of these products are available — those which convert AC inputs to DC outputs and DC inputs to AC outputs, those which drive specialized digital output loads, and those which allow analog signals to be generated from digital PWM outputs.

One model allows the connection of AC inputs to PLCs having only digital inputs: the HE-XDIA converts 120/240 Vac AC inputs to 24 Vdc (8 points).

Three signal conditioning devices allow the standard 24 Vdc, 0.5 A outputs of a PLC to drive specialized loads. The solid-state HE-XDQA allows a 120/250 Vac load to be driven at up to 2 A (four points). The solid state HE-XDQD will drive a 24 Vac/24 Vdc load at up to 3 A (four points). The HE-XDQR provides relay outputs that can drive up to a 10A load, supporting voltages of 120/250 Vac and 24/30 Vdc (four points).

Two signal conditioning devices provide a PLC with additional analog outputs, by converting 24 Vdc PWM outputs already present on the controllers. The HE-XPC converts 24 Vdc PWM outputs to 4 to 20 mA (2 channels), while the HE-XPV converts 24 Vdc PWM outputs to 0 to 10V (two channels).
(Specify Model Number)

What Other People Bought: When you see this icon, click on it to expand a list of products that other people have bought when they purchased this model.

Part Number/Desc.
Qty
Description
  
HE-XDIA
Consult Sales  
Availability: 
 
 
120/240 Vac inputs to 24 Vdc outputs, 8 channels
  
HE-XDQA
Consult Sales  
Availability: 
 
 
24 Vdc 0.5A inputs to 120/250 Vac 2A outputs, 4 channels
  
HE-XDQR
Consult Sales  
Availability: 
 
 
24 Vdc 0.5A inputs to 10A relay outputs (120/250 Vac, 24/30 Vdc), 4 channels
  
HE-XDQD
Consult Sales  
Availability: 
 
 
24 Vdc 0.5A inputs to solid state outputs (24 Vac/Vdc, 3A), 4 channels
  
HE-XPC
Consult Sales  
Availability: 
 
 
Dual channel PWM to 4-20 mA analog converter
  
HE-XPV
Consult Sales  
Availability: 
 
 
Dual channel PWM to 0-10V analog converter
Accessories
  
DRTB-RAIL-3575
TWD403
Availability: 1 week
 
DIN rail 35 x 7.5 mm, 2 m long
  
DRTB-RAIL-3575-1
TWD213
Availability: 1 week
 
DIN rail 35 x 7.5 mm, 1 m long
  
DRTB-RAIL-3515
TWD661
Availability: 1 week
 
DIN rail 35 x 15 mm, 2 m long
  
DRTB-RAIL-3515-1
TWD332
Availability: 1 week
 
DIN rail 35 x 15 mm, 1 m long
  
DRTB-RAIL-SBKT-1-6PK
TWD408
Availability: 6 weeks
 
DIN rail mounting bracket, 1" long, with screws, pkg of 6
  
DRTB-RAIL-SBKT-45D-6PK
TWD471
Availability: 1 week
 
DIN rail 45o mounting bracket, 1" long, with screws, pkg of 6
ELC-PS01
ELC-PS01
Consult Sales  
Availability: 
 
 
DIN rail power supply, 24 Vdc, 1 A
ELC-PS02
ELC-PS02
Consult Sales  
Availability: 
 
 
DIN rail power supply, 24 Vdc, 2 A
  
DR-75-24V
Consult Sales  
Availability: 
 
 
DIN rail power supply, 24 Vdc, 3.125 A
DR-120-24V
DR-120-24V
Consult Sales  
Availability: 
 
 
DIN rail power supply, 24 Vdc, 5 A
DR-240-24V
DR-240-24V
TWD12,795
Availability: 4 weeks
 
DIN rail power supply, 24 Vdc, 10 A
All prices on this site are shown in Taiwan Dollars.
Note: Models HE-XDIA, HE-XPC, and HE-XPV require 24 Vdc power.
We noticed you are from the US. Visit your local site for regional offers and live support.