Cart  |  Contact  |  Help  |  seainfo@dwyeromega.com  | 
Toll-Free in Taiwan: 0809 090 375
International+65 6415 5353

ISE Standards, Isa & Reference Outer-fill Solutions

ISE-8700, ISE-8800 and ISE-8900

ISE Standards, Isa & Reference Outer-fill Solutions | ISE-8700, ISE-8800 and ISE-8900

ISE Standards, Isa & Reference Outer-fill Solutions

See All Models Below

  • 16 Month Shelf Life
  • High Sensitivity
  • Epoxy or Glass Bodies
  • As High as 57 mV per Decade
  • Combination or Mono Probes
pH Field and Laboratory Electrodes - View related products

Description

Omega's ISE-8700 high sensitivity ion-specific electrodes can measure down to 6.4 x 10^-4 PPM. Popular ISE-8700/8800 ion selective electrodes include: Fluoride, Copper, Potassium, Chloride and Sodium. Many others are available. Corresponding reference solutions and outer-fill solutions are also available.
(Specify Model Number)
Part Number/Desc.
Qty
Description
ISE-8710
Consult Sales  
Availability: 
 
 
Epoxy Ion Selective gas-sensing combination electrode for Ammonia
ISE-8711
TWD11,970
Availability: 1 week
 
PVC Ion Selective polymer membrane mono combination electrode for Ammonium
ISE-8715
TWD10,400
Availability: 6 weeks
 
Epoxy Ion Selective solid-state mono combination electrode for Iodide
ISE-8722
TWD11,970
Availability: 6 weeks
 
Glass Ion Selective solid-state mono combination electrode for Bromide
ISE-8730
TWD11,970
Availability: 6 weeks
 
Epoxy Ion Selective solid-state mono combination electrode for Cadmium
ISE-8732
Consult Sales  
Availability: 
 
 
Glass Ion Selective solid-state mono combination electrode for Cadmium
ISE-8735
Consult Sales  
Availability: 
 
 
PVC Ion Selective polymer membrane mono combination electrode for Nitrate
ISE-8736
TWD15,230
Availability: 6 weeks
 
Glass Ion Selective polymer membrane mono combination electrode for Nitrate
ISE-8742
TWD15,230
Availability: 6 weeks
 
Glass Ion Selective polymer membrane mono combination electrode for Calcium
ISE-8745
TWD11,970
Availability: 6 weeks
 
PVC Ion Selective polymer membrane mono combination electrode for Potassium
ISE-8746
TWD15,230
Availability: 6 weeks
 
Glass Ion Selective polymer membrane mono combination electrode for Potassium
ISE-8750
TWD15,450
Availability: 6 weeks
 
Epoxy Ion Selective gas-sensing combination electrode for Cabron Dioxide Carbonate
ISE-8756
TWD11,970
Availability: 6 weeks
 
Glass Ion Selective solid-state mono combination electrode for Silver/Sulfide
ISE-8760
TWD10,400
Availability: 6 weeks
 
Epoxy Ion Selective solid-state mono combination electrode for Chloride
ISE-8765
TWD10,400
Availability: 6 weeks
 
Glass Ion Selective combination electrode for Sodium
ISE-8770
TWD11,970
Availability: 6 weeks
 
Glass Ion Selective solid-state mono combination electrode for Chloride
ISE-8780
TWD10,400
Availability: 6 weeks
 
Epoxy Ion Selective solid-state mono combination electrode for Cyanide
ISE-8782
TWD11,970
Availability: 6 weeks
 
Glass Ion Selective solid-state mono combination electrode for Cyanide
ISE-8790
TWD11,970
Availability: 6 weeks
 
Epoxy Ion Selective solid-state mono combination for Fluoride
ISE-8795
TWD15,230
Availability: 6 weeks
 
Glass Ion Selective solid-state mono combination for Fluoride
ISE-8880
TWD17,845
Availability: 6 weeks
 
Epoxy Ion Selective solid-state mono combination for Copper
ISE-8802
TWD15,230
Availability: 6 weeks
 
Glass Ion Selective solid-state mono combintion for Copper
ISE-8880
TWD17,845
Availability: 6 weeks
 
PVC Ion Selective polymer membrane mono combination for Surfacant
ISE-8882
TWD15,230
Availability: 6 weeks
 
Glass Ion Selective polymer membrane mono combination for Surfacant
ISE-8902
TWD16,320
Availability: 6 weeks
 
Glass Ion Selective polymer membrane mono combination for Water Hardness
All prices on this site are shown in Taiwan Dollars.
Note: All Ion Selective Electrodes are available for special order. Please consult the specification page for a complete listing.

Product Manuals:

Download Ammonia Gas-Sensing Electrodes
Download Ammonium Ion Electrodes
Download Bromide/Iodide Ion Selective Electrodes
Download Lead Ion Selective Electrodes
Download Cadmium Ion Selective Electrodes
Download Nitrate Ion Selective Electrodes
Download Calcium Ion Selective Electrodes
Download Potassium Ion Selective Electrodes
Download Carbon Dioxide Gas-Sensing Electrode
Download Silver/Sulfide Ion Electrodes
Download Chloride Ion Selective Electrodes
Download Sodium Ion Selective Electrodes
Download Cyanide Ion Selective Electrodes
Download Fluoride Ion Selective Electrodes
Download Cupric Ion Selective Electrodes
Download Perclorate Ion Selective Electrodes
Download Sodium Ion Selective Electrodes
Download Surfactant Ion Selective Electrodes
Download Water Hardness Electrodes
We noticed you are from the US. Visit your local site for regional offers and live support.