Cart  |  Contact  |  Help  |  seainfo@dwyeromega.com  | 
Toll-Free in Taiwan: 0809 090 375
International+65 6415 5353

OMEGALAQ™ Liquid Temperature Lacquers

LAQ

Liquid Temperature Lacquers | LAQ

Liquid Temperature Lacquers

TWD1,039 LAQ-1000G

  • Easy to Use
  • Temperature Ranges from 79 C (175F) to 1093C (2000F)
  • Fast Response Time
Indicating Labels, Crayons, Cements and Lacquers - View related products

Description

OMEGALAQ™ Liquid LAQ Series uses the same material as used in in lacquer suspension. Lacquer serves a transport function only. OMEGALAQ™ may be thinned to ensure workable consistency. Thinning OMEGALAQ™ will not affect its accuracy. Order GREEN LABEL THINNER.

To use, simply shake or stir to a uniform consistency and apply a thin smear to the working surface before heating begins. It dries almost instantly to a mark. When the stated temperature is reached on subsequent heating, this mark liquifies sharply. A melted OMEGALAQ™ coating does not revert to its original dull-opaque appearance but remains glossytransparent which makes subsequent interpretation a simple matter.
(Specify Model Number)

What Other People Bought: When you see this icon, click on it to expand a list of products that other people have bought when they purchased this model.

Part Number/Desc.
Qty
Description
LAQ-0200G
LAQ-0200G
Consult Sales  
Availability: 
 
 
Temperature Indicating Lacquer, non-hazardous, 2 oz.
LAQ-0300G
LAQ-0300G
TWD1,039
Availability: 1 week
 
Temperature Indicating Lacquer, non-hazardous, 2 oz.
LAQ-0800G
LAQ-0800G
TWD1,077
Availability: 1 week
 
Temperature Indicating Lacquer, non-hazardous, 2 oz.
LAQ-1000G
LAQ-1000G
TWD1,039
Availability: 6 weeks
 
Temperature Indicating Lacquer, non-hazardous, 2 oz.
LAQ-1500G
LAQ-1500G
TWD1,113
Availability: 3 weeks
 
Temperature Indicating Lacquer, non-hazardous, 2 oz.
GREEN LABEL THINNER 2OZ
GREEN LABEL THINNER 2OZ
Consult Sales  
Availability: 
 
 
Temperature Indicating Thinner, non-hazardous, 2OZ
TAP
TAP
TWD1,341
Availability: 1 week
 
Adhesive labels, rated to 350°F, pkg of 100
All prices on this site are shown in Taiwan Dollars.

Option Descriptions:


(1) Temperature select from:
0175 for 175F (79C)
0200 for 200F (93C)
0225 for 225F (107C)
0250 for 250F (121C)
0275 for 275F (135C)
0300 for 300F (149C)
0313 for 313F (156C)
0325 for 325F (163C)
0350 for 350F (177C)
0363 for 363F (184C)
0375 for 375F (191C)
0400 for 400F (204C)
0425 for 425F (218C)
0450 for 450F (232C)
0475 for 475F (246C)
0488 for 488F (253C)
0500 for 500F (260C)
0550 for 550F (288C)
0575 for 575F (302C)
0600 for 600F (316C)
0650 for 650F (343C)
0700 for 700F (371C)
0750 for 750F (399C)
0800 for 800F (427C)
0850 for 850F (454C)
0900 for 900F (482C)
0950 for 950F (510C)
1000 for 1000F (538C)
1050 for 1050F (566C)
1100 for 1100F (593C)
1150 for 1150F (621C)
1200 for 1200F (649C)
1250 for 1250F (677C)
1300 for 1300F (704C)
1400 for 1400F (760C)
1450 for 1450F (788C)
1500 for 1500F (816C)
1600 for 1600F (871C)
1700 for 1700F (927C)
1800 for 1800F (982C)
1900 for 1900F (1038C)
2000 for 2000F (1093C)
Note: All combinations may not be valid, check spec sheet for valid part numbers.
We noticed you are from the US. Visit your local site for regional offers and live support.