Cart  |  Contact  |  Help  |  seainfo@dwyeromega.com  | 
Toll-Free in Taiwan: 0809 090 375
International+65 6415 5353

Platform Load Cell for Washdown Applications

LCMAD Series

Platform Load Cell for Washdown Applications | LCMAD Series

Platform Load Cell for Washdown Applications

See All Models Below

  • 5 Point NIST Traceable Calibration with 59 kOhm Shunt Cal Data Provided
  • Sealed for Washdown Applications
  • All Stainless Steel Construction
  • Built-in Overload Stops
  • High Linearity, Low Creep
  • Protection Rating IP67
Load Cells, Force Sensors and Torque Transducers - View related products

Description

This item is discontinued.


The LCMAD is also available in standard configurations, with 0-50 to 0-1,000 lb ranges.Please see the LCAD for complete details, or contact our Pressure department for more information.

The LCMAD Series platform load cells are hermetically sealed and designed for applications such as industrial food processing and weighing and automated weighing stations, where high accuracy and watertightness are important. The all stainless steel construction and rugged design make the LCMAD load cells accurate and reliable even in washdown areas.


SPECIFICATIONS
Output: 2.1 mV/V ±0.1mV/V
Excitation: 10 Vdc (15V max)
Linearity: ±0.02% FSO
Hysteresis: ±0.02% FSO
Repeatability: ±0.02% FSO
Creep: ±0.03% FSO (20 min)
Zero Balance: ±2.0% FSO
Operating Temp Range: -51 to 93°C (-60 to 200°F)
Compensated Temp Range: 16 to 71°C (60 to 160°F)
Thermal Effects:
   Zero: ±0.0015% FSO/°F
   Span: ±0.0008% rdg/°F
Overload to Stops: 225% of capacity (compression only)
Ultimate Overload: 500% of capacity (compression only)
Input Resistance: 370 Ω minimum
Output Resistance: 350 ±3.5 Ω
Construction: 17-4 PH stainless steel
Electrical: 4.6 m (15') 4-conductor shielded PVC cable
Protection Class: IP68
(Specify Model Number)
Part Number/Desc.
Qty
Description
LCMAD-25
Consult Sales  
Availability: 
 
 
25 kgf Capacity platform load cell
LCMAD-50
Consult Sales  
Availability: 
 
 
50 kgf Capacity platform load cell
LCMAD-250
Consult Sales  
Availability: 
 
 
250 kgf Capacity platform load cell
LCMAD-500
Consult Sales  
Availability: 
 
 
500 kgf Capacity platform load cell
All prices on this site are shown in Taiwan Dollars.
We noticed you are from the US. Visit your local site for regional offers and live support.