Cart  |  Contact  |  Help  |  seainfo@dwyeromega.com  | 
Toll-Free in Taiwan: 0809 090 375
International+65 6415 5353

Low Profile Tension and Compression Load Cells, Metric, ±2.5 kgF to ±10,000 kgF

LCMHD Series

Low Profile Tension and Compression Load Cells, Metric, ±2.5 kgF to ±10,000 kgF | LCMHD Series

TWD44,255 LCMHD-100

  • 0.25% Interchangeability for Scale Applications
  • 5 Point NIST Traceable Calibration with 59 kOhm Shunt Cal Data Provided
  • All Stainless Steel Construction
  • Rugged Heavy Duty Design
  • High Accuracy
  • Low Profile For Easy Installation
Load Cells, Force Sensors and Torque Transducers - View related products

Description

The LCMHD is also available in standard configurations, with 0-5 to 0-500,000 lb ranges and standard threads. Please see the LCHD for complete details, or contact our Pressure department for more information..


SPECIFICATIONS
Excitation: 10 Vdc (15 V max)
Output (FSO):
   ≤25 lb/10 kgf: 2 mV/V ±0.25%
   ≥50 lb/20 kgf: 3 mV/V ±0.25%
5-Point Calibration (in Tension): 0%, 50%, 100%, 50%, 0%
Linearity:
   ≤25 lb/10 kgf: ±0.20% FSO
   ≥50 lb/20 kgf: ±0.10% FSO
Hysteresis:
   ≤25 lb/10 kgf: ±0.10% FSO
   ≥50 lb/20 kgf: ±0.10% FSO
Repeatability:
   ≤25 lb/10 kgf: ±0.1% FSO
   ≥50 lb/20 kgf: ±0.03% FSO
Zero Balance: ±1% of FSO
Operating Temp Range: -54 to 121°C (-65 to 250°F)
Compensated Temp Range: 16 to 71°C (60 to 160°F)
Thermal Effects:
   Zero: 0.0036% FSO/°C
   Span: 0.0036% FSO/°C
Safe Overload: 150% of capacity
Ultimate Overload: 300% of capacity
Input Resistance: 350 ±10 Ω
Output Resistance: 350 ±10 Ω
FS Deflection: 0.025 to 0.076 mm (0.0001 to 0.0003") typical
Construction: 17-4 PH stainless steel
Electrical:
   ≤5000 lb/2000 kgf: DT02H-10-6P
   >5000 lb/2500 kgf: MS3102E-14S-6P (or equiv.)
Mating Connector (Included):
   ≤5000 lb/2000 kgf: PT06F10-6S
   >5000 lb/2500 kgf: MS3102E-14S-6S (or equiv.)



POPULAR OPTIONS (Additional Cost)

0 to 5 Vdc Output (≥5000 kg only):    "-5V"   
$135

Overload Stops:    "-OL"    $65

Dual Bridge:    "-DUAL"    $250

Extended Temperature Range:
   -45 to 93°C (-50 to 200°F):    "-TC1"   
$50
   -45 to 163°C (-50 to 325°F):    "-TC2"   $125


Compatible Meters: DP25B-S, DP41-S, DP41-B. See section D for more informations.
(Specify Model Number)

What Other People Bought: When you see this icon, click on it to expand a list of products that other people have bought when they purchased this model.

Part Number/Desc.
Qty
Description
  
LCMHD-2.5
TWD48,675
Availability: 11 weeks
 
Low profile tension/compression load cell with ±2.5 kg force range
  
LCMHD-5
TWD44,255
Availability: 9 weeks
 
Low profile tension/compression load cell with ±5 kg force range
  
LCMHD-10
TWD48,675
Availability: 11 weeks
 
Low profile tension/compression load cell with ±10 kg force range
  
LCMHD-25
TWD44,500
Availability: 9 weeks
 
Low profile tension/compression load cell with ±25 kg force range
  
LCMHD-50
TWD44,255
Availability: 11 weeks
 
Low profile tension/compression load cell with ±50 kg force range
  
LCMHD-100
TWD44,255
Availability: 1 week
 
Low profile tension/compression load cell with ±100 kg force range
  
LCMHD-250
TWD48,675
Availability: 9 weeks
 
Low profile tension/compression load cell with ±250 kg force range
  
LCMHD-500
TWD42,120
Availability: 11 weeks
 
Low profile tension/compression load cell with ±500 kg force range
  
LCMHD-1K
TWD44,255
Availability: 11 weeks
 
Low profile tension/compression load cell with ±1000 kg force range
  
LCMHD-1.5K
TWD44,255
Availability: 11 weeks
 
Low profile tension/compression load cell with ±1500 kg force range
  
LCMHD-2K
TWD44,255
Availability: 13 weeks
 
Low profile tension/compression load cell with ±2000 kg force range
  
LCMHD-2.5K
TWD44,255
Availability: 11 weeks
 
Low profile tension/compression load cell with ±2500 kg force range
  
LCMHD-5K
TWD59,335
Availability: 11 weeks
 
Low profile tension/compression load cell with ±5000 kg force range
  
LCMHD-7.5K
TWD54,005
Availability: 9 weeks
 
Low profile tension/compression load cell with ±7500 kg force range
  
LCMHD-10K
TWD62,240
Availability: 7 weeks
 
Low profile tension/compression load cell with ±10000 kg force range
Accessories
PT06F10-6S
PT06F10-6S
TWD1,394
Availability: 12 weeks
 
spare mating connector for units ≤2000 kgf
  
MS3102E-14S-6P
Consult Sales  
Availability: 
 
 
spare mating connector for units ≥2500 kgf
All prices on this site are shown in Taiwan Dollars.
Ordering Example: (1) LCMHD-500 is a 500 kgF capacity tension/compression load cell (mating connector included), TWD42,120
We noticed you are from the US. Visit your local site for regional offers and live support.