Cart  |  Contact  |  Help  |  seainfo@dwyeromega.com  | 
Toll-Free in Taiwan: 0809 090 375
International+65 6415 5353

Clean Water Applications

NWHMT Series

Clean Water Circulation Heater | NWHMT Series

Clean Water Circulation Heater

See All Models Below

  • 2 1 /2 " NPT Screw Plug Design
  • 2 1 /2 " Galvanized Carbon Steel Pipe Body, 150 Lb Construction
  • 3 - 18 kW
  • 120, 240 and 480V, 1 & 3 Phase
  • General Purpose, Moisture Resistant/ Explosion Resistant Terminal Enclosure
  • Three 0.475" Dia. Copper Sheath Elements (50 W/In 2 )
  • Integral Thermostat (60 - 250°F)
  • UL, CSA and Other Third Party Approval, Listing or Certification Available
Circulation Heaters - View related products

Description

APPLICATIONS
Clean Water Heating — Low-cost solution to booster water heating in remote applications.

FEATURES
Terminal Enclosure:

E1 General Purpose is standard. E2 Moisture Resistant/Explosion Resistant Enclosures available.
Elements:Three copper sheath elements.
Screw Plug:
2 1 /2" NPT brass screw plug with 1 /2" thermowell for thermostat bulb.
Vessel:

Pipe body and nozzles are galvanized ASTM A53B carbon steel pipe. The end disk is galvanized ASTM A516 Grade 70 carbon steel plate. Provided with thermal insulation and painted sheet metal jacket.
Wiring:
Convenient field wiring terminals are provided for easy installation.
Controls:
Stock and assembly stock heaters come equipped with integral thermostat.



kW Volts Ckt &
Phase
Dimensions (In.) Model No. Wt.
(Lbs.)
A B C
31201-121 5/89 3/8NWHMT-03-003P-E1/12015
32401-121 5/89 3/8NWHMT-03-003P-E1/24015
32401-321 5/89 3/8NWHMT-03-003P-E1/240/3P15
34801-121 5/89 3/8NWHMT-03-003P-E1/48015
34801-321 5/89 3/8NWHMT-03-003P-E1/480/3P15
4.52401-121 5/89 3/8NWHMT-03-04P5-E1/24015
4.52401-321 5/89 3/8NWHMT-03-04P5-E1/240/3P15
4.54801-121 5/89 3/8NWHMT-03-04P5-E1/48015
4.54801-321 5/89 3/8NWHMT-03-04P5-E1/480/3P15
62401-134 3/422 1/216 1/2NWHMT-03-006P-E1/24022
62401-334 3/422 1/216 1/2NWHMT-03-006P-E1/240/3P22
64801-134 3/422 1/216 1/2NWHMT-03-006P-E1/48022
64801-334 3/422 1/216 1/2NWHMT-03-006P-E1/480/3P22
92401-134 3/422 1/216 1/2NWHMT-03-009P-E1/24022
92401-334 3/422 1/216 1/2NWHMT-03-009P-E1/240/3P22
94801-134 3/422 1/216 1/2NWHMT-03-009P-E1/48022
94801-334 3/422 1/216 1/2NWHMT-03-009P-E1/480/3P22
122401-157 1/245 1/439 1/4NWHMT-03-012P-E1/24040
122401-357 1/245 1/439 1/4NWHMT-03-012P-E1/240/3P40
124801-157 1/245 1/439 1/4NWHMT-03-012P-E1/48040
124801-357 1/245 1/439 1/4NWHMT-03-012P-E1/480/3P40
152401-157 1/245 1/439 1/4NWHMT-03-015P-E1/24040
152401-357 1/245 1/439 1/4NWHMT-03-015P-E1/240/3P40
154801-157 1/245 1/439 1/4NWHMT-03-015P-E1/48040
154801-357 1/245 1/439 1/4NWHMT-03-015P-E1/480/3P40
182401-157 1/245 1/439 1/4NWHMT-03-018P-E1/24040
182401-357 1/245 1/439 1/4NWHMT-03-018P-E1/240/3P40
184801-157 1/245 1/439 1/4NWHMT-03-018P-E1/48040
184801-357 1/245 1/439 1/4NWHMT-03-018P-E1/480/3P40
(Specify Model Number)
Part Number/Desc.
Qty
Description
NWHMT-03-003P-E1/120
Consult Sales  
Availability: 
 
 
Heater, 3kW, 120V,1phase
NWHMT-03-04P5-E1/240/3P
Consult Sales  
Availability: 
 
 
Heater, 4.5kW,240V, 3 phase
NWHMT-03-006P-E1/240/3P
Consult Sales  
Availability: 
 
 
Heater, 6 kW, 240 V, 3 phase
NWHMT-03-012P-E1/240/3P
Consult Sales  
Availability: 
 
 
Heater, 12kW, 240V,3 phase

Order By Part Number

Part Number
Qty
Part Number
Qty


All prices on this site are shown in Taiwan Dollars.
We noticed you are from the US. Visit your local site for regional offers and live support.