Cart  |  Contact  |  Help  | 
Toll-Free in Taiwan:0809 090 375
International+65 6415 5353

Your Source for Process Measurement & Control

Omega Data Logging & Monitoring Software (OEG) w/ OPC UA/DA

OEG_Software

Omega Data Logging & Monitoring Software (OEG) w/ OPC UA/DA | OEG_Software
New

Omega Data Logging & Monitoring Software (OEG) w/ OPC UA/DA

See All Models Below

  • Process Surveillance with 24/7 Data Logging and Monitoring
  • Integrates with Your Enterprise System via OPC UA/DA
  • Store and Recall Data in Specific Time Stamp Intervals to Analyze Instances - Either to Improve or Troubleshoot Your Process
  • Alarms for Process Malfunctions, Loss of Connection, or Other Specified Events
  • Compare Visual Data Simultaneously Across Multiple Omega Devices
  • 30-Day Full Version Free Trial
USB, RS232, RS485 and Ethernet Data Acquisition Systems - View related products

Description

OMEGA Enterprise Gateway is a tool designed to help you gain optimal control and insight into your process. This software runs 24/7 on a Windows® server to provide uninterrupted data service to access your data anywhere, anytime. With this data, you'll be able to perform analyses that would allow you to troubleshoot issues as they arise or simply review your historical data to continuously improve upon your process.

Full version includes OPC UA/DA for ease of integration
Free version after free trial ends allows for alarming, charting, monitoring, and local storage.

Supported Omega Devices
  • Controller—PLATINUM Series, iSeries
  • Wireless—ZW-REC, zCDR, UWTC-REC1, UWTC-REC2, UWTC-REC3, wSeries, WW Series (coming soon)
  • iServer—iBTX, iBTHX-W, iBTX-SD, iTHX-W, iTHX-SD, iTCX, iPTX, iSD-TH, iSD-TC, EIT/EIP
  • Data Logger—OM-DAQ-USB-2401, OM-DAQXL
Supported OS
  • Windows 7, 8 and 10 (64-bit), Windows Server 2008, 2012 and 2016
  • Hardware Requirements: CPU Dual Core 2.4 GHz or Up, Memory 4 GB or Up, Hard Drive 250 GB or Up
Data Chart
OEG_Software
DOWNLOAD NOW (64bit) or download (32bit)
(Specify Model Number)
Part Number/Desc.
Qty
Description
Omega-Enterprise-Gateway Star
TWD24,810
Availability: 2 weeks
 
Free version: Logging/Alarming/Monitoring
Purchase: Integration capabilities (OPC UA/DA)
30 Day Free Trial: Includes all of the above but reverts to only the free version after 30 days.
All prices on this site are shown in Taiwan Dollars.
Note: Please contact sales at the end of your trial period. Thank you!