Cart  |  Contact  |  Help  |  seainfo@dwyeromega.com  | 
Toll-Free in Taiwan: 0809 090 375
International+65 6415 5353

Industrial Process Pressure Gauges with 4.5 and 6-inch Dials, Black Phenol or Aluminum Case

PGH and PGJ Series

Hydraulic Pressure Gauge, Dial Gauge, Dial vacuum gage | PGH and PGJ Series

Hydraulic Pressure Gauge, Dial Gauge, Dial vacuum gage

TWD11,575 PGH-45L-100

  • 0.5% FS Accuracy
  • PGH Gauge Ranges from 15 psi to 20,000 psi
  • Double-Strength Shatter-Resistant Glass
  • Heavy Duty 316 SS Wetted Parts
  • Easily Adjustable, Self-Locking Micrometer Dial
  • PTFE Coated SS Movement for Long Lasting Accuracy
  • Solid Front with Blowout Back
  • Fully Temperature Compensated
Pressure Gauges - View related products

Description

SPECIFICATIONS
Dial Arc: 270°
Case: Lower Connection
   PGH: 4½" dial, lower or back connection; Black Phenol
   PGJ: 4½" or 6" dial; back connection; Aluminum case
Ring Material: Polypropylene
Back Cover Material:
   Dry case: Polypropylene
   Liquid filled case: Polycarbonate
   Hermetic case: Polycarbonate
Window: Double-Strength Glass
Bourdon Tube: 316 Stainless Steel
Connection: ½ NPT Male, 316 SS
Mounting: Stem, Flush or Surface
Operating Temperature: 121°C (250°F) Max.

Examples of pricing for popular models is referenced in the "To Order" box.
(Specify Model Number)
Part Number/Desc.
Qty
Description
Type PGH Gauges with Black Phenol Case, 4½" Dial and Back Fitting
PGH-45B-30V
TWD11,575
Availability: 6 weeks
 
0-30 in Hg industrial vacuum gauge
PGH-45B-15
TWD11,637
Availability: 6 weeks
 
0-15 psi industrial gauge
Type PGH Gauges with Black Phenol Case, 4½" Dial and Lower Fitting
PGH-45L-30V
TWD11,575
Availability: 1 week
 
0-30 in Hg industrial vacuum gauge
PGH-45L-60
TWD11,575
Availability: 1 week
 
0-60 psi industrial gauge
PGH-45L-100
TWD11,575
Availability: 1 week
 
0-100 psi industrial gauge
PGH-45L-160
TWD11,635
Availability: 1 week
 
0-160 psi industrial gauge
PGH-45L-300
TWD11,575
Availability: 1 week
 
0-300 psi industrial gauge
PGH-45L-600
TWD11,637
Availability: 1 week
 
0-600 psi industrial gauge
PGH-45L-1000
TWD11,575
Availability: 6 weeks
 
0-1,000 psi industrial gauge
PGH-45L-5000
TWD14,675
Availability: 6 weeks
 
0-5,000 psi industrial gauge
Type PGJ Gauges with Aluminum Case, 4½" Dial and Back Fitting
PGJ-45B-15
TWD16,605
Availability: 6 weeks
 
0-15 psi industrial gauge
PGJ-45B-100
TWD16,695
Availability: 8 weeks
 
0-100 psi industrial gauge
PGJ-45B-200
TWD16,605
Availability: 6 weeks
 
0-200 psi industrial gauge
PGJ-45B-600
TWD16,605
Availability: 1 week
 
0-600 psi industrial gauge
PGJ-45B-3000
TWD18,115
Availability: 6 weeks
 
0-3,000 psi industrial gauge
PGJ-45B-5000
TWD18,115
Availability: 1 week
 
0-5,000 psi industrial gauge
Type PGJ Gauges with Aluminum Case, 6" Dial and Back Fitting
PGJ-60B-30V
TWD23,525
Availability: 6 weeks
 
0-30 in Hg industrial vacuum gauge

Order By Part Number

Part Number
Qty
Part Number
Qty


All prices on this site are shown in Taiwan Dollars.
Ordering Example: (1) PGH-45L-100 is a 0-100 psi industrial pressure gauge with 4 1/2, TWD11,575

Option Descriptions:


(1) Case style and dial size select from:
PGH-45L for 4-1/2 inch dial black phenol and lower fitting
PGH-45B for 4-1/2 inch dial black phenol and back fitting
PGJ-45B for 4-1/2 inch dial aluminum case and back fitting
PGJ-60B for 6 inch dial aluminum case and back fitting

(2) Range (psig) select from:
30V/15 for 30 in Hg vacuum to 15 psig
30V/30 for 30 in Hg vacuum to 30 psig
30V/60 for 30 in Hg vacuum to 60 psig
30V/100 for 30 in Hg vacuum to 100 psig
30V/150 for 30 in Hg vacuum to 150 psig
30V/300 for 30 in Hg vacuum to 300 psig
15 for 0 to 15 psig
30 for 0 to 30 psig
60 for 0 to 60 psig
100 for 0 to 100 psig
160 for 0 to 160 psig
200 for 0 to 200 psig
300 for 0 to 300 psig
400 for 0 to 400 psig
600 for 0 to 600 psig
1000 for 0 to 1000 psig
1500 for 0 to 1500 psig
2000 for 0 to 2000 psig
3000 for 0 to 3000 psig
5000 for 0 to 5000 psig
10000 for 0 to 10000 psig
20000 for 0 to 20000 psig

(3) Options select from:
for no options leave blank
-F for Silicone oil filled (PGH models only)
-X6B for cleaning for Oxygen service (add $65.00)
Note: All combinations may not be valid, check spec sheet for valid part numbers.
We noticed you are from the US. Visit your local site for regional offers and live support.