Application
The SCE-NLP Series electrical enclosures are designed to house
electrical controls, instruments and components in areas that
do not require oil, water and dust tight
protection.
Finish
ANSI-61 gray powder coat inside and out
over phosphatized surface. Optional panels
are powder coated white.
Industry Standards
NEMA Type 1
UL Listed Type 1
CSA Type 1
IEC 60529 IP 30
† All prices on this site are shown in Taiwan Dollars. Ordering Example: (1) SCE - 6N604LP Type 1 Single - Door Enclosure, TWD3,225