Cart  |  Contact  |  Help  |  seainfo@dwyeromega.com  | 
Toll-Free in Taiwan: 0809 090 375
International+65 6415 5353

Power Supplies, Space Saving DIN Rail Mounting, 10 to 100 Watt for 5, 12, 24 & 48 VDC

SL-PS Series Power Supplies

Power Supplies, DIN Rail Mount Slimline Power Supplies, 5 Vdc, 12 Vdc, 24Vdc & 48 Vdc Power Supply | SL-PS Series Power Supplies

See All Models Below

CE
  • 10 to 100 Watts for 5, 12, 24 & 48 VDC
  • Universal AC Inputs/Full Range
  • NEC Class 2/LPS Compliant
  • Protections: Short Circuit/Overload/Overvoltage
  • LED Indicator for Power On
  • % Full Load Burn-In Test
  • Built-In DC OK Active Signal or Relay Contact
Power Products - View related products

Description

The SL-PS Series of power supplies provides a reliable DC power source for any industrial control system. These economical and reliable power supplies for industrial devices (PLCs, sensors, switches) are designed to take minimal space in your electrical control cabinet. The SL-PS Series of power supplies offer short-circuit, over-load and over-voltage protection. These high quality power supplies have passed a 100% full load burn-in test, and are UL/CUL listed and CE marked and are NEC class 2 compliant.

SPECIFICATIONS
Working Temperature: -20 to 70°C (-4 to 158°F)
Working Humidity: 20 to 90% RH non-condensing
Dimensions: 90 H x 100 mm D (3.564 x 3.94")
  Width: 10 & 20 W Models - 22.5mm (0.89")
             40 & 60 W Models - 40 mm (1.57")
             100 W Models - 55 mm (2.17")
Output Voltage: 24 Vdc
Ripple and Noise: 150 mVp-p
Voltage Tolerance: ±1%
Line and Load Regulation: ±1%
Input Voltage: 85 to 264 Vac, 47 to 63 Hz, 120 to 370 Vdc
Inrush Current:
   SL-PS-S1024: Cold start 35 A/115 Vac, 70 A/230 Vac
   SL-PS-S2024: Cold start 20 A/115 Vac, 40 A/230 Vac
   SL-PS-S4024, SL-PS-6024: Cold start 30 A/115 Vac, 60 A/230 Vac
   SL-PS-S10024: Cold start 30 A/115Vac, 60 A/230 Vac
Protection Overload:
   SL-PS-S1024:
105%, 27.6 to 32.4V
   SL-PS-S2024: 105 to 160%, 27.6 to 32.4V
   SL-PS-S4024, SL-PS-S6024 and SL-PS-S10024: 105 to 150%, 31.2 to 36V
Efficiency: 84 to 88%
Safety Standards: UL508, EN60950-1* approved, NEC Class 2/LPS compliant
Withstand Voltage:
   I/P-O/P: 3k Vac; I/P-FG: 1.5k Vac
   O/P-FG: 0.5k Vac
Insulation Resistance:
   I/P-O/P, I/P-FG, O/P-FG: 100 M ?/ 500 Vdc EMI compliance to EN55011, EN55022 (CISPR22), EN61204-3 Class B
Harmonic Current: Compliance to EN61000-3-2,-3
EMS Immunity 10 and 20 W Models: Compliance to EN61000-4-2, 3, 4, 5, 6, 8, 11, EN50204, EN55024, EN61000-6-1, EN61204-3, light industry level, criteria A
EMS Immunity 40, 60 & 100 W Models: Compliance to EN61000-4-2, 3, 4, 5, 6, 8, 11, EN50204, EN55024, EN61000-6-2, EN61204-3, heavy industry level, criteria A
(Specify Model Number)

What Other People Bought: When you see this icon, click on it to expand a list of products that other people have bought when they purchased this model.

Part Number/Desc.
Qty
Description
Slim 24 Vdc Power Supplies
 
SL-PS-S1024
SL-PS-S1024
Consult Sales  
Availability: 
 
 
Slim 24 Vdc power supply, 10W, 0.42 Amp with DC OK active signal.
SL-PS-S2024
SL-PS-S2024
Consult Sales  
Availability: 
 
 
Slim 24 Vdc power supply, 20W, 1 Amp with DC OK active signal.
SL-PS-S4024
SL-PS-S4024
Consult Sales  
Availability: 
 
 
Slim 24 Vdc power supply, 40W, 1.7 Amp with DC OK relay contact.
SL-PS-S6024
SL-PS-S6024
Consult Sales  
Availability: 
 
 
Slim 24 Vdc power supply, 60W, 2.5 Amp with DC OK relay contact.
  
SL-PS-S10024
Consult Sales  
Availability: 
 
 
Slim 24 Vdc power supply, 100 W, 4 Amp with DC OK relay contact.
Accessories
  
DRTB-RAIL-3575-1
TWD213
Availability: 1 week
 
35x7.5 mm slotted DIN rail, 1 m (3.3")
  
DRTB-RAIL-3575
TWD403
Availability: 1 week
 
35x7.5 mm slotted DIN rail, 2 m (6.6")
Slim 12 Vdc Power Supplies
 
  
SL-PS-S1012
Consult Sales  
Availability: 
 
 
Slim 12 Vdc power supply, 10 W, 0.84 Amp with DC OK active signal
  
SL-PS-S2012
TWD3,815
Availability: 5 weeks
 
Slim 12 Vdc power supply, 20W, 1.67 Amp with DC OK active signal.
  
SL-PS-S4012
TWD4,110
Availability: 5 weeks
 
Slim 12 Vdc power supply, 40W, 3.33 Amp with DC OK relay contact.
  
SL-PS-S6012
TWD4,910
Availability: 2 weeks
 
Slim 12 Vdc power supply, 60W, 5 Amp with DC OK relay contact.
  
SL-PS-S10012
TWD7,965
Availability: 1 week
 
Slim 12 Vdc power supply, 100 W, 8 Amp with DC OK relay contact.
Slim 5 Vdc Power Supplies
 
  
SL-PS-S1005
TWD3,335
Availability: 1 week
 
Slim 5 Vdc power supply, 10 W, 2 Amp with DC OK active signal
  
SL-PS-S2005
TWD3,815
Availability: 1 week
 
Slim 5 Vdc power supply, 20W, 3 Amp with DC OK active signal.
  
SL-PS-S4005
TWD4,110
Availability: 5 weeks
 
Slim 5 Vdc power supply, 40W, 6 Amp with DC OK relay contact.
  
SL-PS-S6005
TWD4,910
Availability: 1 week
 
Slim 5 Vdc power supply, 60W, 10 Amp with DC OK relay contact.
Slim 48 Vdc Power Supplies
 
  
SL-PS-S4048
TWD4,110
Availability: 5 weeks
 
Slim 48 Vdc power supply, 40W, 0.83 Amp with DC OK relay contact.
  
SL-PS-S6048
TWD4,910
Availability: 1 week
 
Slim 48 Vdc power supply, 60W, 1.25 Amp with DC OK relay contact.
  
SL-PS-S10048
TWD7,965
Availability: 7 weeks
 
Slim 48 Vdc power supply, 100 W, 2 Amp with DC OK relay contact.
All prices on this site are shown in Taiwan Dollars.
We noticed you are from the US. Visit your local site for regional offers and live support.