Cart  |  Contact  |  Help  |  seainfo@dwyeromega.com  | 
Toll-Free in Taiwan: 0809 090 375
International+65 6415 5353

Terminal Covers, Clamping Bands and Insulators

STRIP Heater Accessories

Terminal Covers, Clamping Bands and Insulators | STRIP Heater Accessories

Terminal Covers, Clamping Bands and Insulators

TWD1,372 PCN255716

Description

Secondary Insulation Bushing: All types except NS. Must be used when strips are mounted for air heating only or when connected in series on line voltages above 480V. Note: To accommodate bushings, a 17 /32 " x 11 /16 " dia. mounting hole in tabs should be specified for heaters. To order secondary insulation bushings, use model no. PCN255716.

Strip Element Clamps: Cast-iron clamps for use with OMEGALUX ® strip elements, retain their strength at elevated temperatures to assure maximum sheath-to-surface contact. Resulting uniform efficient heat transfer from internal resistance wire to the heated material avoids hot spots on the element, contributing to long service life.

Type SC Clamping Bands: A permanently tight fit on cylinders, nozzles, pipes and other round surfaces is provided by the Type SC stainless steel band with alloy screw. For small pipe diameters, strip elements should have cross-section curving (contact OMEGALUX). For most satisfactory results, bands should be spaced about 5 inches apart and should be drawn up tight to assure good contact between heater or thermostat bulb and surface. Installation: Fasten studs to the work surface by welding, brazing or threading. Use correct size stud to fit clamp. (See sketches to left). For temperatures over 750°F, stainless steel studs are recommended. When tightening nuts, torsion should not exceed 10 foot pounds maximum. Heaters must be allowed to expand. One clamp should hold heater. Nuts on other clamp should be backed off approx. 1 /2 turn to allow heaters to expand.
(Specify Model Number)

What Other People Bought: When you see this icon, click on it to expand a list of products that other people have bought when they purchased this model.

Part Number/Desc.
Qty
Description
Terminal Covers and Insulator
PCN255716
PCN255716
TWD1,372
Availability: 8 weeks
 
Secondary insulation bushing
H-TP
H-TP
TWD1,300
Availability: 7 weeks
 
Ceramic post terminal insulators
  
OT-AC-1
TWD1,868
Availability: 5 weeks
 
Terminal cover for OT series strip heaters
  
PT-AC-1
TWD1,670
Availability: 5 weeks
 
Terminal cover for PT series strip heaters
  
SE-AC-1
TWD1,630
Availability: 1 week
 
Terminal cover for SE series strip heaters
All prices on this site are shown in Taiwan Dollars.
We noticed you are from the US. Visit your local site for regional offers and live support.