Cart  |  Contact  |  Help  |  seainfo@dwyeromega.com  | 
Toll-Free in Taiwan: 0809 090 375
International+65 6415 5353

DialTemp™ Surface Thermometers Dual Fahrenheit & Celsius Dials

SUR Series

Surface Dial Thermometers | SUR Series

Surface Dial Thermometers

TWD4,258 SUR-15

  • Dual Fahrenheit and Celsius Dials
  • Quick Accurate Response
  • Magnets Provide Stable Mounting on Ferrous Surfaces
Glass Bulb and DialTemp™ Thermometers - View related products

Description

Operating Instructions:
This unique, handy little gage is great for use in sensing the temperature of almost any surface. The bimetal sensing element is exposed to allow quick accurate response to surface temperature, but adequately shielded from damage by a protective cover and heat collector. For the most accurate reading this surface thermometer should be used in still air. Place the gage on the surface where you wish to know the temperature – dial face up with bimetal sensing element against the surface. The magnets will allow placement in any position on a ferrous surface. It can also be used on any other material with a horizontal surface. Allow about a minute for the sensing element to stabilize and then read the temperature. Higher or lower air temperatures surrounding the thermometer or a draft over the surface may slightly affect the temperature indicated.

Some Typical Applications:
Air ducts, boilers, cabinets, drums, engines, enclosures, fire boxes, manifolds, platens, plumbing, piping, refrigerators and many others.

Specifications
Head Size: 5.08 cm (2")
Height: 1.27 cm (11/2")
Weight: 56.7 g (2 oz) approx
Dial: White background, blue marks and numbers
Case: Aluminum with optically clear crystal
Sensing Element: Precision calibrated bimetal coil
Accuracy: ±2% of full scale
Response Time: Approximately 1 minute
Mounting: Two magnets on back
(Specify Model Number)

What Other People Bought: When you see this icon, click on it to expand a list of products that other people have bought when they purchased this model.

Part Number/Desc.
Qty
Description
SUR-15
SUR-15
TWD4,258
Availability: 1 week
 
0-150F, -20-65C THERMOMETER
SUR-25
SUR-25
TWD4,175
Availability: 1 week
 
0-250F, -20-120C THERMOMETER
SUR-50
SUR-50
TWD4,258
Availability: 1 week
 
0-500F, -20-260C THERMOMETER
SUR-75
SUR-75
TWD4,258
Availability: 1 week
 
50-750F, 10-400C THERMOMETER
Accessories
  
T-27
TWD271
Availability: 6 weeks
 
Spring Handle
All prices on this site are shown in Taiwan Dollars.
Ordering Example: (1) SUR-75 50-750F, 10-400C THERMOMETER, TWD4,258

Option Descriptions:


(1) Temperature Range select from:
15 for -20 to 65°C (0 to 150°F)
25 for -20 to 120°C (0 to 250°F)
50 for -20 to 260°C (0 to 500°F)
75 for 10 to 400°C (50 to 750°F)
Note: All combinations may not be valid, check spec sheet for valid part numbers.
We noticed you are from the US. Visit your local site for regional offers and live support.