TWD3,200 S-815/120V
Description
OMEGALUX™ "S" series strip heaters are supplied with either a rust-resisting iron or chrome steel sheath to a width of 1½". Selecting the sheath material depends upon the process and environment that the heaters would be exposed to. The "S" series features one terminal on each end conforming in many applications. See Introduction Pages for additional strip heater application guidelines.Dimensions—Inches (cm) | Rust-Resisting Iron Sheath | Chrome Steel Sheath | |||||||
A | B | D | Watts | W/in2† | Model No. | Watts | W/in2† | Model No. | Wt. Lb (kg) |
8 (20) | 7 (18) | 6 1/2 (17) | 150 | 10 | S-815/* | 250 | 17 | S-802/* | .63 (.16) |
9 1/2 (24) | 8 1/2 (22) | 8 (20) | 200 | 10 | S-920/* | 300 | 15 | S-903/* | .75 (.34) |
12 (30) | 11 (28) | 10 1/2 (27) | 250 | 9 | S-1225/* | 250 | 9 | S-1202/* | .94 (.43) |
12 (30) | 11 (28 | 10 1/2 (27) | — | — | — | 500 | 17 | S-1205/* | .94 (.43) |
14 (36) | 13 (33) | 12 1/2 (32) | 300 | 8 | S-1430/* | 500 | 14 | S-1405/* | 1.06 (.48) |
15 1/4 (39) | 14 1/4 (36) | 13 3/4 (35) | 325 | 8 | S-1532/* | 500 | 12 | S-1505/* | 1.19 (.54) |
17 7/8 (45) | 16 7/8 (43) | 16 3/8 (42) | 375 | 8 | S-1837/* | 500 | 10 | S-1805/* | 1.44 (.65) |
17 7/8 (45) | 16 7/8 (43) | 16 3/8 (42) | 500 | 10 | S-1850/* | 750 | 15 | S-1807/* | 1.44 (.65) |
17 7/8 (45) | 16 7/8 (43) | 16 3/8 (42) | — | — | — | 1000 | 20 | S-1801/* | 1.44 (.65) |
19 1/2 (50) | 18 1/2 (47) | 18 (46) | 500 | 9 | S-1950/* | 500 | 9 | S-1905/* | 1.5 (.68) |
19 1/2 (50) | 18 1/2 (47) | 18 (46) | — | — | — | 750 | 13 | S-1907/* | 1.57 (.71) |
19 1/2 (50) | 18 1/2 (47) | 18 (46) | — | — | — | 1000 | 18 | S-1901/* | 1.57 (.71) |
21 (53) | 20 (51) | 19 1/2 (50) | 500 | 8 | S-2050/* | 500 | 9 | S-2005/* | 1.75 (.79) |
23 3/4 (60) | 22 3/4 (58) | 22 1/4 (57) | 250 | 4 | S-2425/* | 500 | 7 | S-2405/* | 1.88 (.85) |
23 3/4 (60) | 22 3/4 (58) | 22 1/4 (57) | 500 | 7 | S-2450/* | 750 | 10 | S-2407/* | 1.88 (.85) |
23 3/4 (60) | 22 3/4 (58) | 22 1/4 (57) | — | — | — | 1000 | 14 | S-2401/* | 1.88 (.85) |
23 3/4 (60) | 22 3/4 (58) | 22 1/4 (57) | — | — | — | 1500 | 21 | S-2415/* | 1.88 (.85) |
25 1/2 (65) | 24 1/2 (62) | 24 (61) | 750 | 10 | S-2575/* | 1000 | 12 | S-2501/* | 2.01 (.91) |
26 3/4 (68) | 25 3/4 (65) | 25 1/4 (64) | 700 | 8 | S-2670/* | 750 | 9 | S-2607/* | 2.13 (.97) |
30 1/2 (77) | 29 3/8 (75) | 28 (71) | 750 | 8 | S-3075/* | 750 | 8 | S-3007/* | 2.13 (.97) |
33 1/2 (85) | 32 3/8 (82) | 31 (79) | 750 | 7 | S-3375/* | 1000 | 10 | S-3301/* | 2.63 (1.2) |
35 7/8 (91) | 34 3/4 (88) | 33 3/8 (85) | 1000 | 7 | S-3610/* | 1000 | 9 | S-3601/* | 2.83 (1.3) |
38 1/2 (98) | 37 3/8 (95) | 36 (91) | 1000 | 8 | S-3810/* | 1000 | 8 | S-3801/* | 3.0 (1.4) |
42 1/2 (108) | 41 3/8 (105) | 40 (102) | 1250 | 9 | S-4312/* | 1000 | 11 | S-4301/* | 3.38 (1.5) |
Order By Part Number