Cart  |  Contact  |  Help  |  seainfo@dwyeromega.com  | 
Toll-Free in Taiwan: 0809 090 375
International+65 6415 5353

Thermoelectric Coolers

TEC-FGEC100 Series

Thermoelectric Coolers | TEC-FGEC100 Series

Thermoelectric Coolers

See All Models Below

  • Compact Design
  • DC Operation
  • Reliable Solid-State Construction
Enclosure Heaters, Fans & Accessories - View related products

Description

The air to air thermoelectric coolers employ forced air convection provided by IP54 axial fans. It forms part of the standard range which provides assemblies from 60 to 200W. The FGT100 and FGT200 series thermostats are available for control.
(Specify Model Number)
Part Number/Desc.
Qty
Description
TEC-FGEC101
TWD71,140
Availability: 5 weeks
 
60 W, 24 Vdc, air to air thermoelectric cooler
TEC-FGEC102
TWD89,870
Availability: 5 weeks
 
100 W, 24 Vdc, air to air thermoelectric cooler
TEC-FGEC103
TWD105,920
Availability: 5 weeks
 
150 W, 24 Vdc, air to air thermoelectric cooler
TEC-FGEC104
TWD129,345
Availability: 5 weeks
 
200 W, 24 Vdc, air to air thermoelectric cooler
All prices on this site are shown in Taiwan Dollars.
Note: Comes complete with operator’s manual.
Ordering Example: (1) TEC-FGEC101 60 W, 24 Vdc, air to air thermoelectric cooler., TWD71,140
We noticed you are from the US. Visit your local site for regional offers and live support.