Ribbon Leads, Solder Pads, or Wire Lead Connections
Clear Alignment Marks
Affix with Cold or Hot Curing Adhesives
Extra Long Gages for Inhomoginous Material
Description
Note: The SG Series of strain gages has been discontinued. Please see the SGD or KFH Series of strain gages as possible alternatives.
OMEGA™ strain gages are available
in a variety of different models to
cover most strain measurement
applications. The rugged
construction and flexibility make these
general purpose strain gages suitable for static and dynamic
measurement with a high degree of
accuracy. The measuring grid is
formed by etching Constantan foil,
which is then completely sealed in a
carrier medium composed of
polyimide film. Either ribbon leads or solder pad termination style strain gages are available.
Standard strain gages have temperature coefficients matched to either steel of aluminum.
† All prices on this site are shown in Taiwan Dollars. Note: Each package of strain gages is supplied with calibration data showing the gage factor for the gages in the package. Ordering Example: (1) SG-6/120-LY11 Package of 10 strain gages with 6 mm grid, 120 ohms, matched to steel, TWD3,545
We noticed you are from the US. Visit your local site for regional offers and live support.