See All Models Below
Description
IDR & ISDR models have been discontinued. As a possible substitute, please check out the CS Series or DRST Series for details.
The OMEGA™ iDR DIN rail iSeries
is a family of microprocessor-based
instruments offered in 3 sizes. The
instruments have a similar setup and
configuration menu and method of
operation, which is a tremendous time
saver for integration of a large system. The iDR instruments offer a broad selection of signal inputs. The choices are easily selected from the remote programmer menu with 4 front-panel pushbuttons, or by serial or Ethernet communications. The iDR handles 10 common types of thermocouple, multiple RTDs and several process (DC) voltage and current ranges. This model also features built-in excitation, 24 Vdc @ 25 mA. With its wide choice of signal inputs, this model is an excellent choice for measuring or controlling temperature with a thermocouple, RTD, or 4 to 20 mA transmitter. The strain and process instruments (iSDR models) measure inputs from load cells, pressure transducers, and most any strain gage sensor as well as process voltage and current ranges. The iS has built-in 5 or 10 Vdc excitation for bridge transducers, 5 Vdc @ 40 mA or 10 Vdc @ 60 mA (any excitation voltage between 5 and 24 Vdc is available by special order). This model supports 4- and 6-wire bridge communications, ratiometric measurements. The iSDR features fast and easy “in process” calibration/ scaling of the signal inputs to any engineering units. This model also features 10-point linearization which allows the user to linearize the signal input from extremely nonlinear transducers of all kinds. The iDR offers either simple manual on/off operation or full autotune PID control (selectable preset tune, adaptive tune, PID, PI, PD control modes). The dual control outputs can be configured for a variety of independent control and alarm applications, such as heat/heat, heat/cool, heat/alarm, cool/cool, cool/alarm, or alarm/alarm. The ramp-to-setpoint feature allows the user to define the rate of rise to setpoint, minimizing thermal shock to the load is during start-up. For those who only need simplified menus and no PID control, a limit alarm (-AL) option is available. Users have a choice of 2 control or alarm outputs in almost any combination: solid state relays (SSRs) form “C” SPDT relays and pulsed 10 Vdc output for use with an external SSR. The optional analog output can be programmed within a range of 0 to 10 Vdc or 0 to 20 mA. It is selectable as either a control output or as a calibrated retransmission of the process value—a unique feature among controllers. The remote programmer/display can be programmed to change color at any setpoint or alarm point. For example, the instrument can be programmed to display the process value in GREEN during warm-up, in AMBER to signal the normal operating range, and in RED to signal an alarm condition. Embedded Web Server option allows you to connect directly to an Ethernet network and transmit data in standard TCP/IP packets, or serve Web pages over a LAN or the Internet. With the serial communication option, the user can select from the pushbutton menu between RS232, RS422, and RS485, with straightforward ASCII commands or MODBUS. |
SPECIFICATIONS
Universal Temperature and Process Input Model (iDR) Accuracy: ±0.5°C temp; 0.03% rdg process Resolution: 1°/0.1° 10 µV process Temperature Stability: RTD: 0.04°C/°C T/C @ 25°C (77°F): 0.05°C/°C cold-junction compensation Process: 50 ppm/°C NMRR: 60 dB CMRR: 120 dB A/D Conversion: Dual-slope Reading Rate: 3 samples per second Digital Filter: Programmable Input Types: Thermocouple, RTD, analog voltage, analog current Thermocouple Lead Resistance: 100 Ω max Thermocouple Type (ITS 90): J, K, T, E, R, S, B, C, N, L RTD Input (ITS 68): 100/500/1000 Ω Pt sensor; 2-, 3- or 4-wire; 0.00385 or 0.00392 curve Voltage Input: 0 to 100 mV, 0 to 1 V, 0 to 10 Vdc Input Impedance: 10 MΩ for 100 mV, 1 MΩ for 1 or 10 Vdc Current Input: 0 to 20 mA (5 Ω load) Configuration: Single-ended Polarity: Unipolar Step Response: 0.7 s for 99.9% Decimal Selection: None, 0.1 for temperature; none, 0.1, 0.01 or 0.001 for process Setpoint Adjustment: -1999 to 9999 counts Span Adjustment: 0.001 to 9999 counts Offset Adjustment: -1999 to 9999 Excitation: 24 Vdc @ 25 mA (not available with "-DC", "-C24" or "-C4EIT" option) Universal Strain and Process Input Model (iSDR) Accuracy: 0.03% rdg Resolution: 10/1 µV Temperature Stability: 50 ppm/°C NMRR: 60 dB CMRR: 120 dB A/D Conversion: Dual-slope Reading Rate: 3 samples per second Digital Filter: Programmable Input Types: Analog voltage, analog current Voltage Input: 0 to 100 mVdc, -100 mVdc to 1 Vdc, 0 to 10 Vdc Input Impedance: 10 MΩ for 100 mV; 1 MΩ for 1 or 10 Vdc Current Input: 0 to 20 mA (5 Ω load) Linearization Points: Up to 10 Configuration: Single-ended Polarity: Unipolar Step Response: 0.7 s for 99.9% Decimal Selection: None, 0.1, 0.01 or 0.001 Setpoint Adjustment: -1999 to 9999 counts Span Adjustment: 0.001 to 9999 counts Offset Adjustment: -1999 to 9999 Excitation: 5 Vdc @ 40 mA; 10 Vdc @ 60 mA (not available with "-DC", "-C24" or "-C4EIT" option Control Action: Reverse (heat) or direct (cool) Modes: Time and amplitude proportional control modes; selectable manual or auto PID, proportional, proportional with integral, proportional with derivative with anti-reset windup and on/off Rate: 0 to 399.9 seconds Reset: 0 to 3999 seconds Cycle Time: 1 to 199 seconds; set to 0 for on/off operation Gain: 0.5 to 100% of span; setpoints 1 or 2 Damping: 0000 to 0008 Soak: 00.00 to 99.59 (HH:MM), or off Ramp to Setpoint: 00.00 to 99.59 (HH:MM), or off Autotune: Operator-initiated from front panel Control Output 1 and 2 Relay: 250 Vac or 30 Vdc @ 3 A (resistive load); configurable for on/off, PID and ramp and soak Output 1: SPDT type, can be configured as alarm 1 output Output 2: SPDT type, can be configured as alarm 2 output SSR: 20 to 265 Vac @ 0.05 to 0.5 A (resistive load); continuous DC Pulse: Non-isolated; 10 Vdc @ 20 mA Analog Output (Output 1 Only): Non-isolated, proportional 0 to 10 Vdc or 0 to 20 mA; 500 Ω max Analog Output (Optional Output 3): Isolated, retransmission, 0 to 10 Vdc or 0 to 20 mA, 500 Ω max; accuracy is 1% of FS, for scaling gain from 0.03 to 100 mV per count. Isolation is 1000 Vdc; linearity is 0.2% Network and Communications Options (-C24, -C4EIT, -EIT) Ethernet: Standards compliance IEEE 802.3 10 Base-T Supported Protocols: TCP/IP, ARP RS232/RS422/RS485/MODBUS: Selectable from menu; both ASCII and MODBUS protocol selectable from menu. Programmable 300 to 19.2K baud; complete programmable setup capability; program to transmit current display, alarm status, min/max, actual measured input value and status. RS485: Addressable from 0 to 199 Connection: Screw terminals Alarm 1 and 2 (Programmable) Type: Same as output 1 and 2 Operation: High/low, above/below, band, latch/unlatch, normally open/normally closed and process/deviation Analog Output (Programmable): Non-isolated, retransmission, 0 to 10 Vdc or 0 to 20 mA, 500 Ω max (output 1 only); accuracy is ±1% of FS when the following conditions are satisfied: 1. Input is not scaled below 1% of input FS 2. Analog output is not scaled below 3% of output FS General Line Voltage/Power: 90 to 240 Vac ±10%, 50 to 400 Hz*, 110 to 375 Vdc, equivalent voltage. No CE compliance above 60 Hz. Low-Voltage/Power Option: 24 Vac**; 12 to 36 Vdc; 20 to 36 Vdc for Ethernet and isolated analog output from qualified safety approved source ** Units can be powered safely with 24 Vac power, but no certification for CE/UL is claimed. Insulation Power to Input/Output: 2300 Vac per 1-minute test 1500 Vac per 1-minute test (for low-voltage power option) Power to Relays/SSR Outputs: 2300 Vac per 1-minute test Relays/SSR to Relay/SSR Outputs: 2300 Vac per 1-minute test RS232/485 to Input/Outputs: 500 Vac per 1-minute test Environmental Conditions: 0 to 55°C (32 to 131°F) (0 to 50°C for UL), 90% RH (non-condensing) Approvals: UL, C-UL, CE per EN61010-1:2001, FM (temperature units only) |
Product Manuals: