Cart  |  Contact  |  Help  |  seainfo@dwyeromega.com  | 
Toll-Free in Malaysia: 1800 88 3496
International+65 6415 5353

48 Channel Isolated Digital Input Board for IBM PC and Compatibles

CIO-DISO48

48 Channel Isolated Digital Input Board for IBM PC and Compatibles | CIO-DISO48

See All Models Below

CE
  • 48 Channels
  • Isolated to 500 V
  • 5 to 24 Vdc or ac (50 to 1000 Hz) Inputs

Description

The CIO-DISO48 is an economical 48-channel isolated digital input board, capable of monitoring input voltages up to 500 V. The inputs are not polarity sensitive, and may be mixed between ac and dc signals. The CIO-DISO48 is supplied with protective covers for both the component and circuit sides. Signals are accessed through two 50-pin connectors; each carry 24 isolated inputs.
(Specify Model Number)

What Other People Bought: When you see this icon, click on it to expand a list of products that other people have bought when they purchased this model.

Part Number/Desc.
Qty
Description
  
CIO-DISO48
Consult Sales  
Availability: 
 
 
48 channel digital I/O board
  
CIO-TERM100
Consult Sales  
Availability: 
 
 
16 x 4" screw terminal board; contains 100 screw terminals and two 50-pin connectors; requires two C50FF-2 cables
  
CIO-MINI50
SGD241.00
Availability: 1 week
 
4 x 4" screw terminal board; contains 50 screw terminals and one 50-pin connector; requires one C50FF-2 cable
C50FF-2
C50FF-2
Consult Sales  
Availability: 
 
 
Connection cable, 2 ft
UNIV-DRVR
UNIV-DRVR
Consult Sales  
Availability: 
 
 
Universal Driver Library for DOS and Windows
CIO-LABVIEW-DRVR
CIO-LABVIEW-DRVR
Consult Sales  
Availability: 
 
 
LabVIEW Driver (requires UNIV-DRVR)
All prices on this site are shown in Singapore Dollars.
We noticed you are from the US. Visit your local site for regional offers and live support.