Cart  |  Contact  |  Help  |  seainfo@dwyeromega.com  | 
Toll-Free in Malaysia: 1800 88 3496
International+65 6415 5353

Multi-Type RTD Calibrator (7 RTD Curves)

CL514

RTD Calibrator | CL514

RTD Calibrator

See All Models Below

CE
  • Simulate or Read RTD Sensors
  • Automatic Detection of 2, 3, or 4 Wire Connections
  • High Accuracy
  • Works with All Pulsed Instruments and a Wide Variety of Transmitters
  • Easy Dial Knob Easily Adjusts Output by 0.1°C/°F
  • Easy Check Switch for 0% and 100% Span Adjustments
Handheld Instruments for Temperature Measurement - View related products

Description

The OMEGA™ CL514 RTD Calibrator simulates or reads standard RTD curves over the entire industrial temperature range. Choose between seven standard RTD curves or select . for direct resistance source/read capability. Curves include Pt 100 (alpha = 3850, 3902, 3916, 3926), Cu 10 (alpha = 427) Ni 110 (alpha = 530), Ni 120 (alpha = 672). Display is in ºC or ºF with 0.1 resoultion with an auto off feature to help save battery life.

The CL514 Series will simulate RTD resistances into all types of instruments such as transmitters, recorders, controllers, alarms, data acquisition, and computer systems.

The Easy Check function allows the user to store three output temperatures for real convenience. All settings are saved with the power off.

SPECIFICATIONS
(Unless otherwise indicated all specifications are rated from a nominal 23°C (73°F), 70% RH for 1 year from calibration)
Accuracy: ±(0.015% of setting in Ω + 0.05 Ω)
Resolution: 0.1°C, 0.1°F, 0.01 Ω
Span: 0.00 to 400.00 Ω
Range: Pt100, -200 to 850°C; Cu 10, -200 to 260°C; Ni 110, -100 to 300°C; Ni 120, -80 to 260°C
Typical Accuracies for RTD Curves are:
    Pt100 α = 1.3850, 1.3902, 1.3916, 1.3926:
±0.25°C (±0.5°F)
    Cu 10 Ω: ±1.5°C (±3°F);
    Ni 110 Ω, Ni 120Ω: ±0.25°C (±0.5°F)
Allowable Excitation Current: 100 µA to 10.2 mA, steady or pulsed/intermittent/smart
For Accuracies Below 100 µA Add: ±10 µV/excitation current (units are in Ω)
Pulsed Excitation Current Compatibility: DC to 0.01 second pulse widths
Connections: 4 leads (2 red, 2 black), 70 cm (28") with spade lugs
RTD Read Excitation Current: 1 mA nominal
Output Dial Adjustment Resolution: 0.1°C or 0.1°F adjustment resolution
Temperature Coefficient: ±0.01% of span in Ω/°C ambient
Operating Temperature Range: -25 to 60°C (-10 to 140°F)
Storage Temperature Range: -25 to 60°C (-10 to 140°F)
Relative Humidity Range: 10% ≤RH ≤90% [0 to 35°C (32 to 95°F)], non-condensing; 10% ≤RH ≤70% [35 to 60°C (95 to 140°F)], non-condensing
Battery: 9V alkaline (included) provides 45 hours of continuous use, with low battery indication
Display: High contrast graphic liquid crystal 5-digit display with 9.07 mm H (0.357") digits
Dimensions: 125.5 H x 80 W x 46.2 mm D (4.9 x 3.15 x 1.82")
Weight: 258 g (9.1 oz)
(Specify Model Number)

What Other People Bought: When you see this icon, click on it to expand a list of products that other people have bought when they purchased this model.

Part Number/Desc.
Qty
Description
  
CL514
Consult Sales  
Availability: 
 
 
Multi-type RTD calibrator (7 RTD curves)
SC-800
SC-800
Consult Sales  
Availability: 
 
 
Soft carrying case
All prices on this site are shown in Singapore Dollars.
Note: Comes with NIST certification (without test point), complete operator’s manual, and 9V battery.
 
We noticed you are from the US. Visit your local site for regional offers and live support.