Cart  |  Contact  |  Help  |  seainfo@dwyeromega.com  | 
Toll-Free in Malaysia: 1800 88 3496
International+65 6415 5353

**NO LONGER AVAILABLE** Consult Temperature Engineering

DPM19

LCD Panel Meters | DPM19

LCD Panel Meters

See All Models Below

  • 4 to 20 mA dc Input
  • Two Control Outputs with Individually Adjustable Setpoints
  • User Selectable Control Outputs to Activate Above or Below the Setpoint
  • Optional Setpoint LED Indicator for Each Control Output
  • Optional Switch Allows User to Display Setpoints or Measured Value

Description

Specifications
Display
Digits: 3 1/2 (1999)
Type: 7-segment backlit LCD
Height: 0.3" (7.6 mm
Polarity: Automatic (-) displayed
Decimal Point: 3 position, external selection
Overload: 3 lower digits blank for readings greater than 1999
Performance @ 25°C (77°F)
Accuracy: ±(0.1% of F.S. + 1 count)
Conversion Rate: 2.5 per second
Tempco: (Span) ±200 PPM/C typical (Offset) ±100 PPM/C typical
Environment Operating Range: 0 to 60°C (32 to 140°F)
Storage Range: 0 to 70°C (32 to 158°F)
Backlighting
Positive Red:
Red background, black characters
Power: Loop powered instrument and backlighting
Input
Loop Current: 4 to 20 mA dc
Loop Burden (at 20 mA): 3.5 Vdc typical 4.4 Vdc max.
Offset Adjust: 0 to 40% F.S.
Scaling: (standard) 0-1000 counts
Span( Adjustable): 200-2,000 counts
Offset (Adjustable): 0 to 40% of span Setpoint Adjust Range 0 to 20 mA
Control Outputs
Switch Current: 60 mA max.
Switch Voltage: +26, -0.3 Vdc max.
Output CMV: 125 vrms max.
Switch Forward Voltage: 0.4 Vdc max. (separate bias)
Panel Cutout: 34 W x 31.5 mm H (1.33 x 1.23")

THIS PRODUCT IS NO LONGER AVAILABLE
(Specify Model Number)
Part Number/Desc.
Qty
Description
DPM19
Consult Sales  
Availability: 
 
 
Miniature LCD digital panel meter
DPM19-CONNECTOR
Consult Sales  
Availability: 
 
 
Mating connector for DPM19
All prices on this site are shown in Singapore Dollars.
We noticed you are from the US. Visit your local site for regional offers and live support.