Cart  |  Contact  |  Help  |  seainfo@dwyeromega.com  | 
Toll-Free in Malaysia: 1800 88 3496
International+65 6415 5353

High Speed, 12 or 16-bit Multifunction Board for the PCI-Bus

PCI-DAS1600 Series

High Speed, 12 or 16-bit Multifunction Board for the PCI-Bus | PCI-DAS1600 Series

See All Models Below

  • 16 Single Ended/ 8 Differential Analog Inputs
  • Models with 12 and 16-Bit Analog Input Resolution
  • 330 kHz Sample Rate (PCI-DAS1602-12)
  • On Board Sample FIFO
  • Dual High Speed Analog Outputs
  • 24-Bits High Drive I/O (for PCI-DAS1602-16)
  • Fully Plug-and-Play

Description

The PCI-DAS1602 multifunction analog and digital I/O boards set the new standard for high speed data acquisition boards on the PCI-bus. Installed in any PCI-bus compatible personal computer, the PCI-DAS1602 turns your personal computer into a high speed data acquisition and control station suitable for laboratory data collection, instrumentation, production test, or industrial monitoring.Two versions of the PCI-DAS1602 are available; the PCI-DAS1602-12 and the PCI-DAS1602-16. The PCI-DAS1602-12 features 12-bit analog input and output resolution and 330 kHz sample rate. The PCI-DAS1602-16 features 16-bit analog input and output resolution and 200 kHz sample rate.
(Specify Model Number)

What Other People Bought: When you see this icon, click on it to expand a list of products that other people have bought when they purchased this model.

Part Number/Desc.
Qty
Description
  
CIO-SCB-50
Consult Sales  
Availability: 
 
 
50 conductor, shielded signal connection box
  
PCI-DAS1602-16
Consult Sales  
Availability: 
 
 
16 channel, 16-bit analog I/O board
  
PCI-DAS1602-12
Consult Sales  
Availability: 
 
 
16 channel, 12-bit analog I/O board
C100FF-2
C100FF-2
Consult Sales  
Availability: 
 
 
100 conductor cable
  
CIO-TERM100
Consult Sales  
Availability: 
 
 
100 terminal screw terminal adapter board
All prices on this site are shown in Singapore Dollars.
Note: The PCI-DAS1602 comes with a complete operator’s manual and test and calibration software.
We noticed you are from the US. Visit your local site for regional offers and live support.