Cart  |  Contact  |  Help  |  seainfo@dwyeromega.com  | 
Toll-Free in Malaysia: 1800 88 3496
International+65 6415 5353

Zener Barriers for Intrinsic Safety  - Discontinued

SBG Series

Zener Barriers for Intrinsic Safety | SBG Series

Zener Barriers for Intrinsic Safety

See All Models Below

Description

The SBG series has been discontinued. Please contact our Flow Engineering department for a viable replacement.

OMEGA™ Solid State Relays and Zener Barriers for Intrinsic Safety
The maximum energy possible at the switch terminals of the OMEGA™ zener barriers is far below the explosive point of the most volatile surrounding gas conditions. The type of non-voltage-producing switch or sensor best fitted for the application can be used, since the entire switching circuit is rendered intrinsically safe by the OMEGA™ zener barrier. Because the switching circuit is low voltage, there is no shock hazard to operating or maintenance personnel.

Installation and Maintenance
OMEGA™ zener barrier units are normally installed in a safe area and connected to the sensor in a hazardous location; no explosion-proof or protective housings are needed. Units install singly in any position, or can be grouped on a common earthgrounded plate with mounting tabs to provide electrical grounding. Between 6 and 32 threaded electrical terminals are conveniently placed atop the unit housings.
(Specify Model Number)
Part Number/Desc.
Qty
Description
SBG111950
Consult Sales  
Availability: 
 
 
Single Channel Zener Barriers, UL, FM and CSA Approvals, division 1,2
All prices on this site are shown in Singapore Dollars.
We noticed you are from the US. Visit your local site for regional offers and live support.