Toll-Free in Philippines: 1 800 8908 8267 | 1 800 1441 0877
International+65 6415 5353

Digital Pressure Gage, Measuring Range from -14 to 500 psig

DPG-500

Digital Pressure Gage, Measuring Range from -14 to 500 psig | DPG-500

Digital Pressure Gage, Measuring Range from -14 to 500 psig

See All Models Below

  • Large 1 /2 in (13 mm) High LCD Display
  • Provided With 9 Volt Battery
  • AC Power Adaptor for Operation Anywhere
  • Accuracy of ±1% and Resolution of 1 psi

Description

The OMEGA ® DPG500 digital pressure gauge combines the features of a general purpose pressure transducer and a digital meter, offering an attractive alternative to conventional Bourdon tube gauges. A large 1 /2 inch/13 mm LCD display is exceptionally easy to read, eliminating the possibility of parallax error which is commonly found when using dial gauges. The unit has a broad range of -14 to 500 psi, making it ideal for many applications. A 9 volt battery and ac power adaptor are included, enabling both portable and stationary use.

SPECIFICATIONS
Accuracy: ±1% full scale
Operable Temperature Range: 32 to 120°F/0 to 49°C
Display: 0.5 in LCD
Diaphragm/Port Material: Brass Pressure Port: 1 /8 " NPT male
Power: 9 volt battery or 120 Vac with adaptor included
Dimensions: 3.25 H x 3.25 W x 1.50 in D (83 x 83 x 38 mm)
Weight: 8 oz (228 g)
Proof Pressure: 2x full scale
(Specify Model Number)

What Other People Bought: When you see this icon, click on it to expand a list of products that other people have bought when they purchased this model.

Part Number/Desc.
Qty
Description
DPG500
DPG500
Consult Sales  
Availability: 
 
 
-14 to +500 psi, battery powered digital pressure gauge
All prices on this site are shown in Philippine Pesos.
Note: Each DPG500 includes 1/8 inch NPT to 1/4 inch flare brass adaptor, AC power adaptor with 5 foot cord, calibration screwdruver and 9 volt battery.
We noticed you are from the US. Visit your local site for regional offers and live support.