Toll-Free in Philippines: 1 800 8908 8267 | 1 800 1441 0877
International+65 6415 5353

Wireless High Accuracy Data Logger/Thermometers

HH806

Temperature Data Logger: Wireless Thermometer | Omega | HH806

Temperature Data Logger: Wireless Thermometer | Omega

See All Models Below

CE
  • Dual Inputs
  • 7 Thermocouple Types
  • Triple Display
  • Data Logging
  • Hi/Lo Alarm (Audible)
  • Auto Power-Off
  • MAX/MIN/MAX/ MIN/AVG/REL/HOLD
  • Thermocouple Offset
  • Optional USB Interface
  • Optional AC Adaptor
Handheld Instruments for Temperature Measurement - View related products

Description

The HH806 represents the top of the line in the HH800 series of handheld thermometers. All of the HH806 versions feature exceptional 0.05% basic accuracy and include a triple display as well as data logging capabilities. The HH806U and HH806W can both store up to 128 samples on demand, at the press of a button and up to 1,024 in data logging mode, at a user specified logging interval. The HH806AU and HH806AW expand the data logging capabilities further and allow storage of up to 256 samples on demand and up to 16,000 in data logging mode. All versions of the HH806 feature three easy to read displays. Two 41/2 digit displays are selectable for T1 or T2 and the third 6 digit display can be used for T1-T2 or to show the current date and time. Windows software is available for all models and included with the HH806AW. Software is compatible with Windows 10.

SPECIFICATIONS
Measurement Range:
    Type K: -200 to 1372°C (-328 to 2501°F)
    Type J: -210 to 1200°C (-346 to 2192°F)
    Type T: -200 to 400°C (-328 to 752°F)
    Type E: -220 to 1000°C (-364 to 1832°F)
    Type R: 0 to 1767°C (32 to 3212°F)
    Type S: 0 to 1767°C (32 to 3212°F)
    Type N: -50 to 1300°C (-58 to 2372°F)
Accuracy: Stated accuracy at 23°C ±5°C, <75% RH
Type K/J/T/E: ±(0.05% rdg + 0.3°C) -50 to 1372°C; ±(0.05% rdg + 0.7°C) -50 to -210°C; ±(0.05% rdg + 0.6°F) -58 to 2501°F; ±(0.05% rdg + 1.4°F) -58 to -346°F
Type N: ±(0.05% rdg + 0.8°C) -50 to 0°C; ±(0.05% rdg + 0.4°C) 0 to 1300°C; ±(0.05% rdg + 1.6°F) -58 to 32°F; ±(0.05% rdg + 0.8°F) 32 to 2372°F
Type R/S: ±(0.05% rdg + 2 0°C to 1767°C; ±(0.05% rdg + 4 32°F to 3212°F
Operating Environment: 0 to 50°C (32 to 122°F) at <70% RH
Storage Temperature: -20 to 60°C (-4 to 140°F), 0 to 80% RH with battery removed
Battery: 4 x 1.5V "AAA" (included)
Dimensions: 160 H x 83 W x 38 mm D (6.3 x 3.3 x 1.5")
Wireless Features:
    Frequency Range: USA 900 MHz European 868.0 to 868.6 MHz
    Current Consumption: 5 to 20 mA
    Approximate Range: 25 m (75')
(Specify Model Number)

What Other People Bought: When you see this icon, click on it to expand a list of products that other people have bought when they purchased this model.

Part Number/Desc.
Qty
Description
HH806W
HH806W
Consult Sales  
Availability: 
 
 
Wireless Thermocouple Dual Input Meter. 128 on demand and 1024 in logging mode
HH806AU
HH806AU
PHP18,380.46
Availability: 7 weeks
 
Thermocouple Dual Input Meter with USB and DC Power Jack. 256 on demand and 16000 in logging mode
HH806AW
HH806AW
PHP28,834.53
Availability: 1 week
 
Wireless Thermocouple Dual Input Meter with USB and DC Power Jack, software, USB cable, receiver, ac adapter. 256 on demand and 16000 in logging mode
Accessories
HH800-SW
HH800-SW
PHP1,780.57
Availability: 11 weeks
 
Windows software and USB cable (USB models only)
HH800W-RSW
HH800W-RSW
PHP1,545.00
Availability: 1 week
 
Windows software and wireless receiver (wireless models only)
HH800-ADAPTOR
HH800-ADAPTOR
PHP1,543.91
Availability: 1 week
 
AC Adaptor ( USB models only)
HH800-ADAPTOR-UK
HH800-ADAPTOR-UK
Consult Sales  
Availability: 
 
 
UK AC adaptor (USB models only)
All prices on this site are shown in Philippine Pesos.
Note: Comes with 4 “AAA” batteries, Type K thermocouple (one per channel), rubber boot and complete operator’s manual. Note: All wireless units are not for export except to USA or Canada, 900 Mhz frequency band versions. For European 868.0 Mhz˜ 868.6 Mhz frequency band versions, add suffix “E”, no additional charge.
Ordering Example: (1) HH800-SW Windows software, PHP1,780.57  plus (1) HH806AU High accuracy data logger, PHP18,380.46, PHP1,780.57 + 18,380.46 = PHP20,161.03

Product Manuals:

Download HH806W - Wireless Multilogger Thermometer
Download HH806AU HH806U - Multilogger Thermometer
We noticed you are from the US. Visit your local site for regional offers and live support.