Toll-Free in Philippines: 1 800 8908 8267 | 1 800 1441 0877
International+65 6415 5353

Biohazard Disposal-Clear Bags

Biohazard Disposal-Clear Bags |

Biohazard Disposal-Clear Bags

See All Models Below

Description

Great economical solution for safe disposal of used pipettes, Petri dishes, multi-well cell culture plates, cell culture flasks, culture plates, membrane filters and other biohazard wastes. These polypropylene transparent biohazard bags are 0.03 mm (1.5 mil) thick. Pass ASTM 1709 Dart® impact and ASTM 1922 tear resistance tests. High temperature autoclavable at a maximum of 135°C (275°F).
(Specify Model Number)
Part Number/Desc.
Qty
Description
Without Biohazard Warning Label or Sterilization Indicator Patch
LAB-131600005
Consult Sales  
Availability: 
 
 
Thickness 0.03 mm (1.5 mil), Size 30 x 61 cm (12 x 24'), Gallon Capacity 1 to 3
LAB-131610005
Consult Sales  
Availability: 
 
 
Thckness 0.03 mm (1.5 mil), Size 61 x 76 cm (24 x 30'), Gallon Caoacity 10 to 12
LAB-131620005
Consult Sales  
Availability: 
 
 
Thickness 0.03 mm (1.5 mil), Size 61 x 91 cm (24 x 36'), Gallon Capacity 15 to 20
With Biohazard Warning Label and Sterilization Indicator Patch
LAB-131600009
Consult Sales  
Availability: 
 
 
Thickness 1.5 mil, Size 30 x 61 cm (12 x 24'), Gallon Capacity 1 to 3
LAB-131610009
Consult Sales  
Availability: 
 
 
Thickness 1.5 mil, Size 61 x 76 cm (24 x 30'), Gallon Capacity 10 to 12
LAB-131620009
Consult Sales  
Availability: 
 
 
Thickness 1.5 mil, Size 61 x 91 cm (24 x 36'), Gallon Capacity 15 to 20
All prices on this site are shown in Philippine Pesos.
We noticed you are from the US. Visit your local site for regional offers and live support.