Toll-Free in Philippines: 1 800 8908 8267 | 1 800 1441 0877
International+65 6415 5353

16-Bit, 200 kHz PCI Data Acquisition Board - Discontinued

OMB-DAQBOARD-500 and OMB-DAQBOARD-505 Discontinued

 | OMB-DAQBOARD-500 and OMB-DAQBOARD-505 Discontinued

See All Models Below

CE
  • Low-Cost 16-Bit PCI Data Acquisition Boards
  • 16-Bit, 200 kHz A/D Converter
  • 8 Differential or 16 Single-Ended Analog Inputs (Software Selectable per Channel)
  • Up to 4 Boards can be Installed into One PC
  • 100% Digital Calibration
  • DMA Bus Mastering
  • Trigger Modes Include Digital and Software, with <5 µs Latency
  • Virtually Infinite Pre-Trigger Buffer
  • Two 16-Bit, 100 kHz Analog Outputs with Continuous Waveform Output Capability (OMB-DAQBOARD-500 Only)
  • 24 Digital I/O Lines
  • 1 Counter/Pulse Input Channel
  • 2 Timer/Pulse Output Channels
  • Includes DaqView Software Application for Effortless Data Logging and Analysis
  • Support for Visual Studio and Visual Studio.NET, Including Examples for Visual C++, Visual C#, Visual Basic, and Visual Basic.NET
  • Comprehensive Drivers for DASYLab and LabVIEW
  • Support for Windows 2000 and XP

Description

The OMB-DAQBOARD-500 has been discontinued. Please see the OMB-DAQBOARD-2000 as a possible substitute or contact our Data Acquisition department.

The OMB-DAQBOARD-500 and OMB-DAQBOARD-505 are low-cost, 16-bit/200 kHz data acquisition boards. Each board offers 16 channels of 16-bit analog input, 24 digital I/O lines, and one counter input. The OMB-DAQBOARD-500 also provides two 16-bit waveform-capable analog outputs. Software supported by the OMB-DAQBOARD-500 Series includes Visual Studio and Visual Studio.NET, with examples for Visual C++, Visual C#, Visual Basic, and Visual Basic.NET, plus comprehensive drivers for DASYLab and LabVIEW. DaqView software is also included for quick and easy setup and data collection without programming.

Signal I/O
One 68-pin connector on the OMB-DAQBOARD-500 Series provides access to all the input and output signals. Unlike other multifunction boards that require multiple PC slots to access the I/O, the OMB-DAQBOARD-500 Series accommodates all I/O by using one cable and a single PCI slot. The latching 68-pin I/O connector contains all analog input channels, plus digital I/O lines, counter input, timer outputs, and analog outputs.

Analog Input
The OMB-DAQBOARD-500 Series has a 16-bit, 200 kHz A/D converter coupled with 16 single-ended or 8 differential analog inputs. Eight software-programmable ranges provide inputs from ±10 V to ±1.25 V full scale. Each channel can be software configured for a different range, as well as for single-ended or differential and bipolar or unipolar input.

Bus Mastering DMA
The OMB-DAQBOARD-500 Series supports bus mastering DMA, which allows analog input data, as well as analog and digital output data, to flow between the PC and the OMB-DAQBOARD-500 Series without consuming valuable CPU time. The driver supplied with the OMB-DAQBOARD-500 Series, as well as all other third-party software support such as LabVIEW, automatically use bus mastering DMA to efficiently conduct I/O from the PC to the data acquisition board.

Analog Output
The two OMB-DAQBOARD-500 16-bit, 100 kHz analog output channels are built into the board, with software-selectable output ranges of ±10 V and 0 to 10 V. Through the use of bus mastering DMA, each D/A output can continuously output a waveform. In addition, a program can asynchronously output a value to either of the D/As for non-waveform applications, assuming that the D/A is not already being used in the waveform output mode. When used to generate waveforms, the D/As can be clocked in several different modes, as described on the next page.

Asynchronous Internal Clock
The on-board programmable clock can generate updates ranging from 0.0009 Hz to 100 kHz, independent of any acquisition rate.

Asynchronous External Clock
A user-supplied external input clock can be used to pace the D/A, entirely independent of analog inputs.

Digital Inputs and Outputs
Twenty-four TTL-level digital I/O lines are included in the OMB-DAQBOARD-500 Series. They are divided into three 8-bit ports. Ports can be programmed as either input or output.

Counter Inputs
One 16-bit counter is built into the OMB-DAQBOARD-500 Series, capable of counting up to 65,536 TTL-level transitions. The counter will accept frequency inputs up to 900 kHz.

Timer Outputs Two 16-bit timer outputs are included in the OMB-DAQBOARD-500 Series, each capable of generating square waves with a programmable frequency range of 7.7 Hz to 500 kHz.

Multiple DaqBoards per PC
All of the features described for the OMB-DAQBOARD-500 Series can be replicated with up to 4 DaqBoards installed in the same PC. When multiple boards are installed, all boards can be operated synchronously. The OM-TB-100 screw-terminal board (shown on previous page) makes it easy for the user to attach signals to the OMB-DAQBOARD-500 Series boards.

Specifications
GENERAL (ALL BOARDS)
Power Consumption (per board):
2 W
Operating Temperature: 0 to 60°C (32 to 140°F)
Vibration: MIL STD 810E Category 1 and 10
Signal I/O Connector: 68-pin SCSI type III female connector carries all analog and digital I/O signals
Dimensions: 165 W x 15 D x 108 mm H (6.5 x 0.6 x 4.2")

ANALOG INPUTS
Channels:
16 single-ended or 8 differential, programmable on a per-channel basis as single-ended or differential and bipolar or unipolar
Bandwidth: 500 kHz
Overvoltage Protection: ±25 V
Ranges: Software or sequencer selectable on a per-channel basis
Input Impedance: 10 M Ω

A/D SPECIFICATIONS
Type:
Successive approximation
Resolution: 16 bit
Conversion Time: 5 µs
Maximum Sample Rate: 200 kHz
Nonlinearity (Integral): ±1 LSB
Nonlinearity (Differential): ±3 LSB, no missing codes
Input Sequencer:
Analog inputs can be scanned based on either an internal programmable timer or an external clock source
Scan Clock Sources: 2
1. Internal
2. External, TTL-level input up to 200 kHz max

Programmable Parameters per Scan: Channel (random order), gain
Depth: 176 location
On-Board Channel-to-Channel
Scan Rate:
5 µs per channel

External Acquisition Scan Clock Input
Maximum Rate: 200 kHz
Clock Signal Range: 0 to 5 V
Minimum Pulse Width: 50 ns high, 50 ns low

Analog Outputs (OMB-DAQBOARD-500 Only)
The 2 analog output channels are updated asynchronously relative to scanned inputs and clocked from an internal on-board clock or an external clock source. Analog outputs can be updated asynchronously, independent of any other scanning in the system. Bus mastering DMA provides CPU and system-independent data transfers, ensuring accurate outputs independent of other system activities. Ouput from memory is supported, allowing continuous waveform outputs.
Channels: 2
Resolution: 16 bits
Conversion Time: 10 µs
Output Voltage Ranges: ±10 V or 0 to 10 V (software selectable)
Offset Error: ±0.0045 V max
Gain Error: ±0.01% of full range
Digital Feedthrough: 50 mV when updated

Clock Sources: 2, programmable
1. Onboard D/A clock, independent of scanning input clock
2. External D/A input clock, independent of external scanning input clock

Digital I/O
Channels:
24
Ports: 3 x 8 bit; each 8-bit port is software programmable as input or output
Input Characteristics: 100 series, 20 pF to common, 4.7K pull-ups
I/O Levels: TTL
Output Characteristics: Output 24 mA per pin (sinking and sourcing)
Counter: One 16-bit counter is built into the OMB-DAQBOARD-500 Series, capable of counting up to 65,536 TTL-level transitions
Channels: 1 x 16 bit
Frequency Measurement Rate:900 kHz max
Trigger Level: TTL
Frequency/Pulse Generators
Channels:
2 x 16-bit
Output: 500 kHz base rate divided by 1 to 65,535 (programmable)
(Specify Model Number)
Part Number/Desc.
Qty
Description
OMB-DAQBOARD-500
Consult Sales  
Availability: 
 
 
16-bit, 200 kHz data acquisition board for PCI-bus PCs with 16 analog inputs; two 16-bit, 100 kHz analog outputs; 24 digital I/O, one 16-bit counter-timer; and two 16-bit frequency/pulse generators. Includes DaqView software, support for Visual Studio and Visual Studio.NET, plus comprehensive drivers for DASYlab and LabVIEW.
OMB-DAQBOARD-505
Consult Sales  
Availability: 
 
 
Same as OM-DAQBOARD-500 but with no analog outputs
OMB-DAQVIEW-XLPLUS
Consult Sales  
Availability: 
 
 
DaqView add-on for seamless execution with Microsoft Excel’s tool palette
OMB-DAQVIEW-PRO
Consult Sales  
Availability: 
 
 
DaqView add-on includes all features of OMB-DAQVIEW-XLPLUS, plus frequency-domain analysis
OMB-DBK215
Consult Sales  
Availability: 
 
 
16-connector BNC connection module with internal screw-terminal connections for use with OMB-DAQBOARD-500 Series
OMB-CA-G55
Consult Sales  
Availability: 
 
 
68-conductor ribbon expansion cable, mates with the OMB-DAQBOARD-500 Series boards and the OMB-TB-100 terminal board, 0.9 m (3')
OMB-CA-G56
Consult Sales  
Availability: 
 
 
68-conductor shielded expansion cable, mates with the OMB-DAQBOARD-500 Series boards and the OMB-TB-100 terminal board, 0.9 m (3')
OMB-CA-G56-6
Consult Sales  
Availability: 
 
 
68-conductor shielded expansion cable, mates with the OMB-DAQBOARD-500 Series boards and the OMB-TB-100 terminal board, 1.8 m (6')
OMB-TB-100
Consult Sales  
Availability: 
 
 
Termination board with screw terminals for access to all OMB-DAQBOARD-500 Series I/O; connects via OMB-CA-G55 or OMB-CA-G56 cable
OMB-RACK3
PHP4,725.00
Availability: 1 week
 
Rack-mount kit for OMB-TB-100 terminal board
† All prices on this site are shown in Philippine Pesos.
Note: Each OMB-DAQBOARD-500 Series board comes with DaqView software, software drivers and complete operator’s manual on CD ROM.
We noticed you are from the US. Visit your local site for regional offers and live support.