Toll-Free in Philippines: 1 800 8908 8267 | 1 800 1441 0877
International+65 6415 5353

Handheld Infrared Thermometer With Analog Output Standard.
Discontinued Product

OS900A, OS910C, OS910F, OS930C DISCONTINUED

Handheld Infrared Thermometer With Analog Output Standard.
Discontinued Product | OS900A, OS910C, OS910F, OS930C DISCONTINUED

See All Models Below

CE
  • Thermal Radiation Measurement
  • Non-Contact Temperature Measurement
  • Audible Tone Temperature Indicator (OS910 Models)
  • Analog Output Standard
  • Lightweight
  • ac Adaptor Included
  • Complete Kit

Description

The OS900 Series is no longer available. Please see the OS534DL as a possible substitute or contact our temperature engineering department for a suggestion.

The OS930C infrared pyrometer is designed to provide accurate temperature measurement in a lightweight handheld gun. The OS930C can be linked to chart recorders or remote digital displays through the 1 mV per degree analog output, and include an ac adaptor, recorder output leads, rugged carrying case and 9 volt battery.
A unique feature of this pyrometers is a "Variable Tone" which can assist the user in locating hot and cold spots. As the temperature or radiation level increases, the pitch increases to indicate the change.


General Specifications
Display Resolution:
Weight: 2.02 lb
Minimum Target Size: 1" at 40"
Audio:Tone
Speed of Response: 3 readings per second
Ambient Operating Temperature:(0 to 45°C) 32 to 113°F
Battery: 9 Volt alkaline  Repeatability: 0.4% FS
Accuracy: 0.8% FS

Caution: This product and all in the series are not for use in medical evaluations. These products cannot be used to measure body temperature. They are meant for industrial and scientific purposes.
All prices on this site are shown in Philippine Pesos.
We noticed you are from the US. Visit your local site for regional offers and live support.