Toll-Free in Philippines: 1 800 8908 8267 | 1 800 1441 0877
International+65 6415 5353

Metric RTD Probe with Insulated Wire and Metal Strain Relief

PR-11-Metric

Metric RTD Probe with Insulated Wire and Metal Strain Relief
 | PR-11-Metric

PHP9,011.93 PR-11E-4-100-M60-150

  • Pt100 and Pt1000 RTD probes with metal strain relief for durability and wire flexibility
  • Class A accuracy conforming to IEC 60751
  • Extreme temperature range: (-200) to 600°C
RTD (PT100)  Probes, Elements and Assemblies - View related products

Description

Omega's Metric PR-11 Rugged RTD probes with insulated lead wire has a metal strain relief support at the sheath/wire transition to provide wire flexibility and durability. This 316 stainless steel probe is offered in Pt100 or Pt1000, multiple RTD wire configurations and standard metric dimensions (contact Sales for additional options if needed).
Applications for this probe include liquid immersion, slurries and emulsions, granular material measurements, as well as temperature monitoring of heat bars, kilns, and pipes. This probe is suited for both process and laboratory temperature measurements.

• Class A accuracy from -100 to 450°C, conforming to IEC 60751
• Extreme temperature range from -200 to 600°C
• Standard probe lengths of 150, 300, or 450mm (contact sales for custom options)
• 1m PFA cable with stripped leads standard (contact sales for custom options)
(Specify Model Number)
Part Number/Desc.
Qty
Description
6mm diameter, Pt100 RTD, -200 to 600°C
PR-11E-4-100-M60-150
PHP9,011.93
Availability: 4 weeks
 
4-wire Pt100 RTD, -200 to 600°C, 6 mm diameter, 150 mm length, 1m lead wire with stripped ends
PR-11E-4-100-M60-300
PHP9,432.80
Availability: 4 weeks
 
4-wire Pt100 RTD, -200 to 600°C, 6 mm diameter, 300 mm length, 1m lead wire with stripped ends
PR-11E-4-100-M60-450
PHP10,041.20
Availability: 4 weeks
 
4-wire Pt100 RTD, -200 to 600°C, 6 mm diameter, 450 mm length, 1m lead wire with stripped ends
6mm diameter, Pt100 RTD, -50 °C to 450 °C
PR-11H-4-100-M30-150
PHP4,258.80
Availability: 4 weeks
 
4-wire Pt100 RTD, -50 °C to 450 °C, 3 mm diameter, 150 mm length, 1m lead wire with stripped ends
PR-11H-4-100-M30-300
PHP4,565.60
Availability: 4 weeks
 
4-wire Pt100 RTD, -50 °C to 450 °C, 3 mm diameter, 300 mm length, 1m lead wire with stripped ends
PR-11H-4-100-M60-150
PHP4,565.60
Availability: 4 weeks
 
4-wire Pt100 RTD, -50 °C to 450 °C, 6 mm diameter, 150 mm length, 1m lead wire with stripped ends
PR-11H-4-100-M60-300
PHP4,867.20
Availability: 4 weeks
 
4-wire Pt100 RTD, -50 °C to 450 °C, 6 mm diameter, 300 mm length, 1m lead wire with stripped ends
All prices on this site are shown in Philippine Pesos.
We noticed you are from the US. Visit your local site for regional offers and live support.