Toll-Free in Philippines: 1 800 8908 8267 | 1 800 1441 0877
International+65 6415 5353

Portable Colorimeters

SC-31700 (obsolete)

Portable Colorimeters | SC-31700 (obsolete)

Portable Colorimeters

See All Models Below

  • Dedicated Colorimeter for Each of Ten Different Tests
  • Supplied Complete with Cuvette, Transport and Measuring Caps and Battery
  • Ideal for Field Measurement – Easier to Use Than Ion-Selective Electrodes
  • Light Emitting Diode Lasts the Lifetime of the Meter for Long-Term, Reliable Use
  • Low Battery Warning and Auto Shut-Off Conserves Battery Life

Description

The SC-Series of portable colorimeters are dedicated, portable instruments for measuring: Aluminum Ammonia Chlorine Hexavalent Chromium Copper Iron Nitrite (high or low concentrations) Phosphate (high or low concentrations). Lightweight and rugged, each colorimeter is supplied complete with measuring cuvette, sample transport and measuring caps, and 9-volt battery. Not only are these instruments easier to use in the field than ion-selective electrodes (ISE’s), but they can measure parameters that ISE's cannot, including hexavalent chromium, iron and phosphate.
(Specify Model Number)
Part Number/Desc.
Qty
Description
SC-31712
Consult Sales  
Availability: 
 
 
Colorimeter for Aluminum range 0 - 1 ppm
SC-31713
Consult Sales  
Availability: 
 
 
Colorimeter forPhosphate (low concentration) range 0 - 2.5 ppm
SC-31717
Consult Sales  
Availability: 
 
 
Colorimeter forPhosphate (high concentration) range 0 - 30 ppm
SC-31721
Consult Sales  
Availability: 
 
 
Colorimeter for Iron range 0 - 5 ppm
SC-31723
Consult Sales  
Availability: 
 
 
Colorimeter for Hexavalent Chromium range 0 - 1000 ppb
SC-31701
Consult Sales  
Availability: 
 
 
Colorimeter for Ammonia range 0 - 3 ppm
SC-31702
Consult Sales  
Availability: 
 
 
Colorimeter for Copper range 0 - 6 ppm
SC-31707
Consult Sales  
Availability: 
 
 
Colorimeter for Nitrate (low concentration) range 0 - 0.35 ppm
SC-31708
Consult Sales  
Availability: 
 
 
Colorimeter for Nitrate (high concentration) range 0 - 150 ppm
SC-31711
Consult Sales  
Availability: 
 
 
Colorimeter for Free & Total Chlorine range 0 - 3.5 ppm
SC-31701-R
Consult Sales  
Availability: 
 
 
Ammonia Reagent
SC-31711-R
Consult Sales  
Availability: 
 
 
Free & total chlorine Reagent
SC-31702-R
Consult Sales  
Availability: 
 
 
Copper Reagent
SC-31707-R
Consult Sales  
Availability: 
 
 
Nitrite (low concentration) Reagent
SC-31708-R
Consult Sales  
Availability: 
 
 
Nitrite (high concentration) Reagent
SC-31712-R
Consult Sales  
Availability: 
 
 
Aluminum Reagent
SC-31713-R
Consult Sales  
Availability: 
 
 
Phosphate (low concentration) Reagent
SC-31717-R
Consult Sales  
Availability: 
 
 
Phosphate (high concentration) Reagent
SC-31721-R
Consult Sales  
Availability: 
 
 
Iron Reagent
SC-31723-R
Consult Sales  
Availability: 
 
 
Hexavalent chromium Reagent
All prices on this site are shown in Philippine Pesos.
Note: Price is for colorimeter with Cuvette, Transport and Measuring Caps and Battery only. Reagents sold separately.
 
We noticed you are from the US. Visit your local site for regional offers and live support.