Cart  |  Contact  |  Help  |  seainfo@dwyeromega.com  | 
Toll-Free in Thailand: 001 800 441 0237
International+65 6415 5353

Transducer Indicator System, Powers up to 10 Load Cells

DP1028

Transducer Indicator System, Powers up to 10 Load Cells | DP1028

Transducer Indicator System, Powers up to 10 Load Cells

See All Models Below

  • Heavy Duty Metal Enclosure
  • Front Panel System Check
  • High and Low Level Inputs
  • Powers up to Ten 350 Ohm Bridges
  • Front Panel Shunt Calibration
Load Cells, Force Sensors and Torque Transducers - View related products

Description

The Model DP1028 Transducer Indicator System is a heavy duty 4 1 /2 digit indicator with excitation for up to ten 350 ohm bridges. Standard features include a dead zero and front panel instrument calibration and transducer shunt calibration pushbuttons. With its rugged metal case and heavy duty power supply, the DP1028 has proven to be a highly reliable monitor in industrial applications.
(Specify Model Number)
Part Number/Desc.
Qty
Description
DP1028
Consult Sales  
Availability: 
 
 
Benchtop 115 Vac powered indicator
DP1028-230
Consult Sales  
Availability: 
 
 
Benchtop 230 Vac powered indicator
All prices on this site are shown in Thai Baht.
Note: 1) Power cord supplied. 115 Vac models have standard plug, 220 Vac models have stripped ends. 2) For panel mount units add suffix "-PM" to part number and add $25 to price.
(OPTIONS SHOWN IN THIS "NOTE" ABOVE ARE PRICED IN US$)
We noticed you are from the US. Visit your local site for regional offers and live support.