Cart  |  Contact  |  Help  | 
Toll-Free in Thailand: 001 800 441 0237
International+65 6415 5353

DIN Rail RTD Signal Transmitter

DRST-RTD

DIN Mount RTD Pt100/Cu100 transmitter with 4-20MA output | DRST-RTD
New

DIN Mount RTD Pt100/Cu100 transmitter with 4-20MA output

THB3,080.00 DRST-RTD-Pt100-MA

CE
  • Support Pt100, Cu100 RTD Inputs
  • Galvanically Isolated Design
  • Plug and Play & Easy to Use
  • DIN Rail Mounted for Industrial Applications
Signal Conditioners - View related products

Description

DRST-RTD Series DIN Rail temperature transmitter converts the RTD signals to 4 ~ 20MA DC current signals by isolation. The input, output, and power supply are galvanically isolated from each other. We currently offer the Pt100 and Cu100 as the input types with more option coming soon. Simple to use and cost effective.

Specifications

Supply Voltage: 18 ~ 60V DC (Recommended voltage: 24 V DC)
Input: Type Pt100, Cu100 RTD
Output: DC Current 4 ~ 20MA
Accuracy: ± 0.1 Deg_C
Line resistance: = 20 O per line
Response Time: 0.5 Sec
Isolation: Galvanically Isolated
Dielectric strength: 1500 V AC ( Input /Output/Power supply)
Insulation resistance: 100 MO ( Input /Output/Power supply)

Ambient conditions:
Operation temperature:-20 Deg_C ~ +60 Deg_C
Relative humidity:10% RH ~ 90% RH(40 Deg_C)
Atmosphere pressure:80 kPa ~ 106 kPa
Storage temperature:-40 Deg_C ~ +80 Deg_C

Enclosure Material: Plastic & IP20
Dimension: 12.8 mm (W) × 110 mm (H) × 117 mm (D)
Power dissipation: 0.8 W (24 V DC, single output)
(Specify Model Number)
Part Number/Desc.
Qty
Description
Quick Ship
DRST-RTD-Pt100-MA
THB3,080.00
Availability: 1 week
 
DIN Rail RTD Signal Transmitter Pt100 Type 4-20MA DC Current Output
Quick Ship
DRST-RTD-Cu100-MA
THB3,080.00
Availability: 1 week
 
DIN Rail RTD Signal Transmitter Cu100 Type 4-20MA DC Current Output
All prices on this site are shown in Thai Baht.