Cart  |  Contact  |  Help  |  seainfo@dwyeromega.com  | 
Toll-Free in Thailand: 001 800 441 0237
International+65 6415 5353

HHM250

Clamp Meter | HHM250

Clamp Meter

See All Models Below

CE
  • 4-Digit LCD
  • Measures Current to 660 AC
  • Measures Voltage to 600 Vac
  • Voltage Frequency Measurements to 100 Khz
  • Current Frequency Measurements to 30 Khz
  • Inrush Mode to Measure and Hold Motor Start Up Current
General Test and Measurement Instruments - View related products

Description

The HHM250 is a clamp on multifunction meter that provides high accuracy and reliability in a low cost portable package. The clamp allows for measurement of AC current to 660 amps and AC voltage to 600 volts. Ideal for monitoring electrical power sources to troubleshoot or evaluate. Measures RMS voltage and current frequency with precision accuracy.

SPECIFICATIONS
Numerical Display: 4-digit liquid crystal (LCD), maximum reading 6600
Low Battery Indication: Battery image display
Sampling Rate: 3x/second
Power Source: Two 1.5V "AAA" batteries (included)
Auto Power Off: 15 minutes
Operating Temperature and Humidity: 0 to 40°C (32 to 104°F); <70% RH
Storage Temperature and Humidity: -10 to 60°C (14 to 140°F); <80% RH
Jaw Opening Diameter: Approx 25 mm (1")
Dimensions: 209 H x 74 W x 36 mm D (8.2 x 2.9 x 1.4")
Weight: Approx. 255 g (9.1 oz)
Accessories (Included): Carrying case, two 1.5V "AAA" batteries, test leads and operator’s manual
(Specify Model Number)
Part Number/Desc.
Qty
Description
HHM250
Consult Sales  
Availability: 
 
 
RMS clamp meter
All prices on this site are shown in Thai Baht.
Note: Comes complete with carrying case, two 1.5V "AAA" batteries, test leads and operator's manual.
We noticed you are from the US. Visit your local site for regional offers and live support.