Cart  |  Contact  |  Help  |  seainfo@dwyeromega.com  | 
Toll-Free in Thailand: 001 800 441 0237
International+65 6415 5353

 - Discontinued Non-Contact Ultrasonic Level Transmitter/Switch

LVU30 Series

Non-Contact Ultrasonic Level Transmitter/Switch | LVU30 Series

Non-Contact Ultrasonic Level Transmitter/Switch

See All Models Below

  • Low Cost
  • Analog or Set Point Switched Output
  • Plug and Play Setup- No Targets Needed
  • Easy Setup Software for Windows-Included
  • Built-In Temperature/Sound Speed Compensation
  • Up to 32 Sensors on RS485 Multi-Drop Loop
Level Switches & Transmitters - View related products

Description

The LVU30 Series of RoHS Compliant low-cost ultrasonic sensors that produce detection ranges from as close as 178 mm (7") to greater than 4.5 m (15'). Incorporating state-of-the-art ultrasonic technology, the sensors provide precision non-contact distance measurement for factory automation or industrial process control. The LVU30 series of sensors stand out over all other systems because of their affordability, extraordinary ease of operation, genuinely user-friendly software, versatility in usercontrolled outputs, and the ability to be set up without using a target. They transmit narrow beam sound pulses at a user-selected rate (software triggered), the process returns echoes, and various outputs depending on the position of the target and programming parameters.

SPECIFICATIONS (Typical at 24 Vdc, 22°C, 24 Vdc and 50% RH)
Ultrasonic Frequency:
    LVU32: 150 kHz
    LVU33: 95 kHz nominal
System Beam Angle: 8 degrees conical
Range:
    LVU32: 178 mm to 2.5 m (7" to 8')
    LVU33: 0.3 to 4.5 m (1 to 15') application dependant
Resolution: 0.25 mm (0.01")
Echo Detection Sensitivity: User selectable
Power Required: 12 to 24 Vdc(reverse polarity protected), 30 mA, typical
Output Impedance: 100 Ω for both modes of operation

Proportional Mode
Zero and Span Voltages: Programmable from 0 to 10.25 Vdc (factory default: 0 to 10.0 Vdc)
Loss of Echo Voltage: Programmable from 0 to 10.25 Vdc (factory default: 10.25 Vdc)
Response Time: 60 mS
Resolution: 10 bits

Switch Mode
Set Point Voltages: 0 or 10.25 Vdc
Set point Hysteresis (Programmable): 0 to 75%
Response Time: < 1 ms
Sampling Rate (Programmable): 0.1 to 25 Hz in 0.1 Hz increments (factory default: 10 Hz)

Target Distance Averaging
Rolling Average: From 1 to 32 samples
Boxcar Average: From 1 to 1,024 samples (factory default: 1 sample)
Loss-of-Echo Time-Out: From 1 to 254 consecutive samples missed before time-out (factory default: 1 sample)
Housing Material: PVC
Connection: 1 NPT
Transducer Surface: Custom PPA
Cable: 5 conductor, PVC jacket, 22 AWG, 200 mm (8") pigtail [user-extendable for RS-485 communication to 1,500 m (5,000')]
Operating Temperature: -20 to 65°C (-4 to 149°F)
Storage Temperature: -40 to 85°C (-40 to 185°F)
Relative Humidity: 0 to 95%, non-condensing
Enclosure Rating: NEMA 6 (IP67)

Programming Requirements
Communications Converter: RS-232 (or USB)/RS-485 with automatic send data control
Operating System: Windows® 95/98/NT/2000/XP
(Specify Model Number)

What Other People Bought: When you see this icon, click on it to expand a list of products that other people have bought when they purchased this model.

Part Number/Desc.
Qty
Description
  
LVU32
Consult Sales  
Availability: 
 
 
Ultrasonic level transmitter/switch 2.5 m (8') range
  
LVU33
Consult Sales  
Availability: 
 
 
Ultrasonic level transmitter/switch 4.6 m (15') range
  
LVU30-MB
Consult Sales  
Availability: 
 
 
Optional mounting bracket
CN7-485-USB-1
CN7-485-USB-1
Consult Sales  
Availability: 
 
 
RS485 to USB converter
All prices on this site are shown in Thai Baht.
Note: Comes complete with mounting lock nut and operator's manual.


 
We noticed you are from the US. Visit your local site for regional offers and live support.