Cart  |  Contact  |  Help  |  seainfo@dwyeromega.com  | 
Toll-Free in Thailand: 001 800 441 0237
International+65 6415 5353

8-Channel High-Voltage Input Card for OMB-LOGBOOK and OMB-DAQBOARD-2000 Series

OMB-DBK8

8-Channel High-Voltage Input Card for OMB-LOGBOOK 
and OMB-DAQBOARD-2000 Series | OMB-DBK8

See All Models Below

CE
  • Provides 8 High-Voltage Input Channels
  • Per-Channel Selection of Three Voltage Ranges Via Jumper
  • Buffered Inputs on Each Channel for High-Speed Scanning
Signal Conditioners - View related products

Description

The OMB-DBK8 provides eight high-impedance, high-voltage input channels for OMEGA’s OMB-LOGBOOK and OMB-DAQBOARD-2000 Series data acquisition systems. The OMB-DBK8 accommodates 10, 50, or 100 VFS bipolar inputs that you can set on a per-channel basis via jumpers on the card.

The OMB-DBK8’s 10 M .input impedance presents minimal loading of high impedance circuits and transducers ( e.g., string pots), which ensures accurate readings over a wide range of source impedance, and high impedance transducers, such as string pots.

Each of the OMB-DBK8’s inputs provides an individual buffer amplifier that allows the combination of high-speed (10 µs/reading) and high-input impedances.

As many as thirty-two OMB-DBK8 cards can be used in one system, for a total of 256 high-voltage differential inputs.
(Specify Model Number)
Part Number/Desc.
Qty
Description
OMB-DBK8
Consult Sales  
Availability: 
 
 
8-Channel High-Voltage Input Card
All prices on this site are shown in Thai Baht.
We noticed you are from the US. Visit your local site for regional offers and live support.