Cart  |  Contact  |  Help  |  seainfo@dwyeromega.com  | 
Toll-Free in Thailand: 001 800 441 0237
International+65 6415 5353

High Performance Low Cost Digital I/O Boards for PCI Bus Computers 32, 48 and 96 Channel Versions

OMG-PCI-DIO32, OMG-PCI-DIO48 and OMG-PCI-DIO96

High Performance Low Cost Digital I/O Boards for PCI Bus Computers  32, 48 and 96 Channel Versions | OMG-PCI-DIO32, OMG-PCI-DIO48 and OMG-PCI-DIO96

See All Models Below

  • Models with 24, 32,48 and 96 Channels of Buffered Digital I/O
  • 8255 Compatible
  • 10K Pull Up Resistors On Each Port Bit
  • Provides 50-Pin IDC Connectors to Industry Standard Relay Racks
  • Includes Driver and Utility Software for XP/SP3/VISTA/1 (32- and 64-bit) and Linux
Data Acquisition Plug-in Cards - View related products

Description

The OMG-PCI-DIO series provide 32, 48, and 96 channels of buffered digital I/O emulating 8255s for industrial control applications. 10K pull up resistors are included on each port bit. Each board contains 8 bit I/O ports configurable as inputs or outputs. This gives the user the ability to customize the combination inputs or outputs as needed. In addition, the low order bit of the first port can be set to generate an interrupt for status monitoring applications. A special factory configurable interrupt feature allows the user to request conditional I/O combinations for interrupt generation. When the I/O combinations occurs, a hardware interrupt is triggered.

Software
The OMG-PCI-DIO includes drivers, utilities, and programming samples for Windows 98/ME/NT/2000/XP and Linux to aid in the development of reliable applications for the OMG-PCI-DIO family of digital I/O boards.

Connectors and Terminal Panels
All of the I/O signals are accessed through a standard 50-pin connector. The 32-channel boards contain one connector, the 48 channel board contains two connectors and the 96-channel board has four connectors. OMEGA provides an optional OMG-TB07 terminal panel for wiring to the I/O connector. One terminal panel is required for each I/O connector. An OMG-CA167 is also needed for each terminal panel. The I/O connector is also compatible with industry standard relay racks. A OMG-CA135 cable can be used to connect each I/O connector to a relay rack.

Specifications
Channels: 32, 48, 96
Operating Temperature: 0 to 50°C (32 to 122°F)
Storage Temperature: -20 to 70°C (-4 to 158°F)
Humidity Range: 10 to 90% RH
Output: 24mA (sink), 15mA (source)
Power:
  OMG-PCI-DIO32 +5V @ 500mA
  OMG-PCI-DIO48 +5V @ 794mA
  OMG-PCI-DIO96 +5V @ 1000mA
Connectors: 50 Pin IDC with cable lock. The OMG-PCI-DIO32 have one connector, the OMG-PCI-DIO48 has two connectors, and the OMG-PCI-DIO96 has four connectors.
Physical Dimensions:
  OMG-PCI-DIO32: 12 cm L x 9.39 cm H (4.72 x 3.7")
  OMG-PCI-DIO48,96: 15.49 cm L x 10.41 cm H (6.1 x 4.1")
(Specify Model Number)

What Other People Bought: When you see this icon, click on it to expand a list of products that other people have bought when they purchased this model.

Part Number/Desc.
Qty
Description
  
OMG-PCI-DIO32
Consult Sales  
Availability: 
 
 
32-channel digital I/O board
OMG-PCI-DIO48
OMG-PCI-DIO48
Consult Sales  
Availability: 
 
 
48-channel digital I/O board
  
OMG-PCI-DIO96
Consult Sales  
Availability: 
 
 
96-channel digital I/O board
  
OMG-TB07
THB3,350.00
Availability: 1 week
 
50 pin terminal block (requires OMG-CA167)
  
OMG-CA167
THB835.00
Availability: 7 weeks
 
40 inch 50 pin IDC cable, connects OMG-PCI-DIO boards to OMB-TB07
  
OMG-CA135
THB3,345.00
Availability: 7 weeks
 
40 inch 50 pin edge cable, connects OMG-PCI-DIO to industry standard solid state relay racks(including OMEGA SSS-PC16-B)
All prices on this site are shown in Thai Baht.
Note: All boards include utility software and a complete user’s manual on CD-ROM.

Product Manuals:

Download OMG-PCI-DIO24 - 24 Chanel Digital I/O Board
Download OMG-PCI-DIO32 - 32 Channel Digital I/O Board
Download OMG-PCI-DIO48 - 48 Channel Digital I/O Board
Download OMG-PCI-DIO96 - 96 Channel Digital I/O Board
We noticed you are from the US. Visit your local site for regional offers and live support.