Cart  |  Contact  |  Help  |  seainfo@dwyeromega.com  | 
Toll-Free in Taiwan: 0809 090 375
International+65 6415 5353

16 Channel Relay BoardFor IBM PC and Compatibles

CIO-RELAY16

16 Channel Relay BoardFor IBM PC and Compatibles | CIO-RELAY16

16 Channel Relay BoardFor IBM PC and Compatibles

See All Models Below

  • 16 Form C Electro-Mechanical Relays
  • Contacts Rated 3A at 120 Vac or 28 Vdc Resistive
Data Acquisition Plug-in Cards - View related products

Description

The CIO-RELAY16 allows a user to control 16 high voltage electronic devices from one slot in a PC. All 16 relays are full form C with three contacts per relay. Programming the board is simple, and requires no special software drivers. The board may be controlled from any language which supports writing to the computers’ I/O bus.
(Specify Model Number)

What Other People Bought: When you see this icon, click on it to expand a list of products that other people have bought when they purchased this model.

Part Number/Desc.
Qty
Description
  
CIO-RELAY16
Consult Sales  
Availability: 
 
 
16 channel electro-mechanical relay board
  
CIO-MINI50
TWD5,165
Availability: 1 week
 
Screw terminal board, requires C50FF-2 cable
C50FF-2
C50FF-2
Consult Sales  
Availability: 
 
 
Connection cable, 2 ft
All prices on this site are shown in Taiwan Dollars.
Note: Note: Relays are rated at 3A, the C50FF-2 cable is only rated for 1A. Comes complete with InstaCal installation, calibration and test utility, Universal Library programming libraries for Windows XP SP2/Vista/7, LabVIEW drivers and operator’s manual on CD.
We noticed you are from the US. Visit your local site for regional offers and live support.