Cart  |  Contact  |  Help  | 
Toll-Free in Taiwan: 0809 090 375
International+65 6415 5353

Clear Strip Heater For LCD Operation In The Cold

CrSH Series

Clear Strip Heater For LCD Operation In The Cold
 | CrSH Series

Clear Strip Heater For LCD Operation In The Cold

TWD3,095 CrSH1

  • Uniform heat for best LCD Operation in the cold
  • Maximum optical clarity
  • Fine wire diameter for minimal obstruction
  • Low mass and high watt density for fast warm-ups
  • Low profile for flat interfaces with LCDs
Strip Heaters - View related products

Description

Omega’s new Clear Heaters provide reliable heat for LCDs without blocking backlight. Most dot matrix LCDs lose sharpness and response speed below 0℃. Our clear heaters can keep your LCDs operating properly in temperatures below -55℃. They feature thin wire heating elements arranged in a non-inductive pattern between optical grade polyester sheets prevent shadowing for maximum optical clarity.


Manufactured with tight resistance tolerance to ensure repeatible wattage output for longer battery life and fast warm-ups in cold weather.


Optical clear heaters are ideal for defogging windows, handheld terminals and portable devices like military radios, card readers and ruggedized computers.

(Specify Model Number)
Part Number/Desc.
Qty
Description
Quick Ship
CrSH1
TWD3,095
Availability: 1 week
 
Clear Strip Heater, 2.2 in x 0.58 in, 89.4 Ω
Quick Ship
CrSH2
TWD2,915
Availability: 5 weeks
 
Clear Strip Heater, 4 in x 0.75 in, 22 Ω
Quick Ship
CrSH3
TWD3,030
Availability: 5 weeks
 
Clear Strip Heater, 5.75 in x 0.9 in, 14.1 Ω
Quick Ship
CrSH4
TWD3,060
Availability: 1 week
 
Clear Strip Heater, 4.4 in x 1.1 in, 30 Ω
Quick Ship
CrSH5
TWD3,255
Availability: 5 weeks
 
Clear Strip Heater, 3.65 in x 1.2 in, 101 Ω
Quick Ship
CrSH6
TWD3,405
Availability: 5 weeks
 
Clear Strip Heater, 5.75 in x 2.9 in, 9.6 Ω
Quick Ship
CrSH7
TWD3,750
Availability: 1 week
 
Clear Strip Heater, 5 in x 4 in, 31.2 Ω
Quick Ship
CrSH8
TWD3,480
Availability: 5 weeks
 
Clear Strip Heater, 2.35 in x 0.6 in, 240 Ω
Quick Ship
CrSH9
TWD3,480
Availability: 5 weeks
 
Clear Strip Heater, 2.85 in x 0.6 in, 192 Ω
Quick Ship
CrSH10
TWD3,480
Availability: 5 weeks
 
Clear Strip Heater, 3.35 in x 1 in, 96 Ω
All prices on this site are shown in Taiwan Dollars.
Did you know Omega has an office in the United States with local pricing and live engineers to support you in your time zone?