*Move on up to our newest line of digital panel meters with Modbus connectivity, universal inputs, and simple PC programming - DPPT Series.*
The OMEGA™ iSeries meters with
alarms offer flexibility
in process measurement and alarm
applications, accepting 10 different
thermocouple types, 18 RTD
combinations or 4 process voltage/
current inputs and providing 2 relay
alarm outputs and a large multicolor,
programmable display.
Easily configured options include
11 different alarm conditions.
Front panel configuration buttons
allow the user to select the type
of input, the alarm conditions and
the resulting display color. Process
inputs are fully scalable, supporting
virtually all engineering units with a
selectable decimal point providing a
perfect solution for pressure, flow or
other process inputs.Standard features include a built-in
24 Vdc excitation source for
transmitters or other devices and a
universal power supply that accepts
90 to 240 Vac. A low power option is
available that supports 24 Vac or
12 to 36 Vdc.
Plug into the DPPT panel meters for modbus connectivity. Specifications Input Types: Thermocouple, RTD, analog voltage, analog current Accuracy: ±0.5°C temperature; 0.03% rdg Temperature Stability: RTD: 0.04°C/°C Thermocouple @ 25°C (77°F): 0.05°C/°C, cold junction compensation Process: 50 ppm/°C Reading Rate: 3 samples/s Display: 1/8 DIN: Single 4-digit 9-segment LED 21 mm (0.83") 1/32, 1/16 DIN: 10.2 mm (0.40") Thermocouple Types (ITS 90): J, K, T, E, R, S, B, C, N, L (J DIN) Thermocouple Lead Resistance: 100 Ω maximum RTD Input (ITS 68): 100/500/1000 Ω Pt sensor, 2-, 3- or 4-wire; 0.00385 or 0.00392 curve) Voltage Input: 0 to 100 mV, 0 to 1V, 0 to 10 Vdc Input Impedance: 10 MΩ for 100 mV, 1 MΩ for 1 or 10 Vdc Current Input: 0 to 20 mA (5 Ω shunt) Excitation Voltage Excitation: 24 Vdc @ 25 mA (not available with low power option) Alarm 1 and 2 Outputs Relay: SPDT, 250 Vac or 30 Vdc @ 3 A (resistive load) Operation: High/low, above/below, band, latch/unlatch, normally open/ normally closed and process/deviation; front panel configurations General Power: 90 to 240 Vac ±10%, 50 to 400 Hz, 110 to 375 Vdc, equivalent voltage Low Voltage Power Option: 24 Vac, 12 to 36 Vdc; external power source must meet safety agency approvals Operating Temperature: 0 to 55°C (32 to 131°F); 90% RH non-condensing Protection: 1/8 DIN: NEMA 1/Type 1 front bezel 1/32, 1/16 DIN: NEMA 4X/Type 4 (IP65) front bezel Dimensions: 1/8 DIN: 48 H x 96 W x 127 mm D (1.89 x 3.78 x 5") 1/16 DIN: 48 H x 48 W x 127 mm D (1.89 x 1.89 x 5") 1/32 DIN: 25.4 H x 48 W x 127 mm D (1.0 x 1.89 x 5")
† All prices on this site are shown in Taiwan Dollars. Ordering Example: (1) DPI8-AL 1/8 DIN meter with alarm, 2 relays, 90 to 240 Vac power, TWD14,765