Cart  |  Contact  |  Help  | 
Toll-Free in Taiwan: 0809 090 375
International+65 6415 5353

DIN Rail Thermocouple Signal Transmitter

DRST-TC

DIN rail mount Thermocouple transmitter, Type K/J/T | DRST-TC
New

DIN rail mount Thermocouple transmitter, Type K/J/T

TWD2,500 DRST-TC-K-MA

CE
  • K, J, T Thermocouple Inputs
  • Plug and Play & Easy to use
  • Galvanically Isolated Design
  • DIN Rail Mounted for Industrial Application
Signal Conditioners - View related products

Description

DRST-TC Series DIN Rail temperature transmitter converts the thermocouple signals to 4 ~ 20MA DC current signals by isolation. The input, output, and power supply are galvanically isolated from each other. We currently offer the K, J, T as the input types with more option coming soon. High accuracy, solid isolation design provide nice & clean signal. Simple to use and cost effective with price only $70 per unit. Perfect for Applications like Industrial Automation, Process control, and Automotive Assembly.

Specifications

Supply Voltage: 18 ~ 60V DC (Recommended voltage: 24 V DC)
Input: Type K/J/T Thermocouple
Output: DC Current 4 ~ 20MA
Accuracy: Range < 300 Deg_C: ± 0.3 Deg_C; Range >= 300 Deg_C: ± 0.1% F.S
Cold Junction Compensation: ± 1 Deg_C (Preheated for 10~15 minutes)
Response Time: 0.5 Sec
Isolation: Galvanically Isolated
Dielectric strength: 1500 V AC ( Input /Output/Power supply)
Insulation resistance: 100 MO ( Input /Output/Power supply)

Ambient conditions:
Operation temperature:-20 Deg_C ~ +60 Deg_C
Relative humidity:10% RH ~ 90% RH(40 Deg_C)
Atmosphere pressure:80 kPa ~ 106 kPa
Storage temperature:-40 Deg_C ~ +80 Deg_C

Enclosure Material: Plastic & IP20
Dimension: 12.8 mm (W) × 110 mm (H) × 117 mm (D)
Power dissipation: 0.8 W (24 V DC, single output)
(Specify Model Number)
Part Number/Desc.
Qty
Description
Quick Ship
DRST-TC-K-MA
TWD2,500
Availability: 1 week
 
DIN Rail T/C Signal Transmitter K Type 4-20MA
Quick Ship
DRST-TC-J-MA
TWD2,500
Availability: 1 week
 
DIN Rail T/C Signal Transmitter J Type 4-20MA
Quick Ship
DRST-TC-T-MA
TWD2,500
Availability: 1 week
 
DIN Rail T/C Signal Transmitter T Type 4-20MA
All prices on this site are shown in Taiwan Dollars.