MCRPT Series Tubing, 95A Durometer Polyurethane Tubing
Omegaflex® Multi-Colored Ribbon Polyurethane Tubing
See All Models Below
-
Faster Installation of Multiple Lines
-
Eliminate Need for Additional Jacketing
-
Color Code Identification
-
All the Qualities of Polyurethane Tubing
-
Kink and Abrasion Resistant
-
Resistant to Chemicals, Water, Fuel, Oil and Fungus
-
Outstanding Flexibility and Memory
-
Temperature Range -40 to 73°C (-40 to 165°F)
-
Vacuum Rating to 28" Hg
† All prices on this site are shown in Taiwan Dollars.
Note: Specifications listed are meant only as a guide. Each user must test the tubing under their operating conditions to determine the tubing’s suitability for the particular application.
Ordering Example: (1) MCRPT-4-18066-100 30 m (100') coil, 4 tubes, 3.2 mm (1.8, TWD5,600