TWD66,610 OM-CP-QUADTHERMOVAULT-A2
Description
Oven temperature profiling can help ensure that a quality product is consistently produced. Profiling enables users to optimize their process, prove process control and make corrections to a process when required. The OM-CP-THERMOVAULTX Series is a thermally insulated, battery powered, oven temperature recorder able to withstand extreme temperatures. It can withstand oven temperatures of up to 662 °F for up to 25 minutes when properly sealed. Its stainless steel enclosure and thermal properties lend itself to be the ideal temperature recording device for applications such as powder coating cure ovens, wet coating cure ovens, batch ovens and conveyor ovens. The external thermocouple probes provide accurate temperature measurements, with fast response times.
Our user-friendly software easily downloads the data to a computer, where the readings may be displayed in degrees Celsius, degrees Fahrenheit, Kelvin or Rankine. The software allows the user to view all data points or a range of data points and a summary of the data being viewed for calculations such as Mean Kinetic Temperature (MKT). If additional analysis of the data needs to be performed, the data can be easily exported to Excel® by simply clicking a button.
INTERNAL CHANNELS | |
---|---|
Temperature Range | -20 °C to +60 °C (-4 °F to +140 °F) |
Temperature Resolution | 0.01 °C (0.018 °F) |
Calibrated Accuracy | ±0.5 °C (0 °C to 50 °C) |
REMOTE CHANNELS | |
Remote Channel Thermocouple Types | J, K, T, E, R, S, B, N |
Thermocouple Connection | Female subminiature (SMP) |
Cold Junction Compensation | Automatic, based on internal channel |
REMOTE CHANNELS | |||
---|---|---|---|
Thermocouple | Range (°C) | Resolution | Accuracy* |
J | -210 to +760 | 0.1 °C | ±0.5 °C |
K | -270 to +1370 | 0.1 °C | ±0.5 °C |
T | -270 to +400 | 0.1 °C | ±0.5 °C |
E | -270 to +980 | 0.1 °C | ±0.5 °C |
R | -50 to +1760 | 0.5 °C | ±2.0 °C |
S | -50 to +1760 | 0.5 °C | ±2.0 °C |
B | +50 to +1820 | 0.5 °C | ±2.0 °C |
N | -270 to +1300 | 0.1 °C | ±0.5 °C |
*Thermocouple accuracy is specified with a 24 AWG.
MAXIMUM EXPOSURE TIME | |
---|---|
Ambient Temperature | Maximum Duration in Minutes |
100 °C (212 °F) | 110 |
150 °C (302 °F | 62 |
200 °C (392 °F) | 45 |
250 °C (482 °F) | 35 |
260 °C (500 °F) | 33 |
300 °C (572 °F) | 30 |
350 °C (662 °F) | 25 |
GENERAL | |
---|---|
Memory (All channels enabled) | 4-channel: 524,032 readings per channel 8-channel: 262,016 readings per channel |
Start Modes | Software programmable immediate start or delay start, up to 6 months in advance |
LEDs | 1 per channel and 2 status LEDs |
Reading Rate | 4 Hz up to 1 reading every 24 hours |
Calibration | Digital calibration through software |
Calibration Date | Automatically recorded within device |
Battery Type | 9 V lithium included, user replaceable |
Battery Life | 18 months typical |
Data Format | Date and time stamped °C, °F, K, °R, mV, V |
Time Accuracy | ±1 minute/month |
Computer Interface | USB-A to micro USB cable (included); 460,800 baud |
Operating System Compatibility | Windows XP SP3/7/8/10 |
Software Compatibility | Standard Software version 4.2.17.0 or later Secure Software version 4.2.16.0 or later |
Operating Environment | See table for temperature 0 %RH to 95 %RH non-condensing |
Internal OM-CPQUADTCTEMP-A2 | -20 °C to +60 °C 0 %RH to 95 %RH non-condensing |
OM-CPTHERMOVAULTX SYSTEM | -20 °C to +350 °C 0 %RH to 95 %RH non-condensing |
Dimensions | 12.3 in x 6.65 in x 2.45 in (723 mm x 168 mm x 62 mm) [Includes handles, brackets and front enclosure latches] 9.1 in x 5.9 in x 2.45 in (231 mm x 149 mm x 62 mm) [Enclosure case only. Excludes handles, brackets and latches] |
Weight | 4-channel: 8.85 lb (4.01 kg) 8-channel: 8.98 lb (4.07 kg) |