See All Models Below
Description
The OMB-CHARTSCAN-1400 is no longer available please see the OMB-DAQSCAN-2000 as a possible alternative or contact our data aquisition department.
CHARTVIEW SOFTWARE The OMB-CHARTSCAN-1400 includes ChartView, Windows-based setup and acquisition application. ChartView provides a graphical spreadsheet style user interface that lets you easily configure your hardware, acquisition, and display parameters. ChartView features a no programming approach that enables data collection and display within minutes. ChartView provides a number of data display options including a real-time smooth scrolling trend display, digital meters, analog meters, and bar graph meters. The collected data is stored to disk in an ASCII format so it may be easily imported into other applications, such as Microsoft Excel, for post acquisition display and analysis. In addition, ChartView also provides a real-time link to Excel using Dynamic Data Exchange (DDE). The OMBCHARTSCAN- 1400 also includes PostView, a post acquisition graphics display program that integrates seamlessly into ChartView. Using PostView’s intuitive on-screen controls, you can expand, contract and auto-scale waveforms as well as scroll in either direction. PostView also provides hardcopy printout of the waveform. The Standard ChartView is included with the OMB-CHARTSCAN-1400. An optional enhanced version of ChartView, ChartView Plus, is also available. The table to the right summarizes the differences between ChartView and ChartView Plus. |
|
OMB-CHARTSCAN-1400 Modules | |||
Model Number | Type | Input | Connector Types |
OMB-CSN14-TC-P | T/C and Voltage | J,K,T,E,R,S,B,N +/- 10, +/- 5 V, +/- 1 V, and +/- 100 mV | Subminiature plug |
OMB-CSN14-LV-T | Low Voltage | +/- 10, +/- 5 V, +/- 1 V, and +/- 100 mV | Screw Terminal |
OMB-CSN14-LV-S | Low Voltage | +/- 10, +/- 5 V, +/- 1 V, and +/- 100 mV | Safety Jack |
OMB-CSN14-HV-S | High Voltage | +/- 250 V, +/- 25 V, +/- 2.5 V | Safety Jack |