Cart  |  Contact  |  Help  |  seainfo@dwyeromega.com  | 
Toll-Free in Taiwan: 0809 090 375
International+65 6415 5353

Parallel Pneumatic Grippers Miniature Series

RPM Series - Mini Parallel 2-Jaw Gripper

Miniature Parallel Grippers | RPM Series  - Mini Parallel 2-Jaw Gripper

Miniature Parallel Grippers

TWD22,690 RPM-1M

  • Pneumatic Parallel Mini Gripper Available in 3 Stroke Lengths
  • Precision Gripper-Preloaded V Roller Bearings Eliminate Side Play Resulting in Excellent Part Positioning
  • Gripper Accuracy of 0.05 mm (0.002") and Repeatability of 0.03 mm (0.001")
  • Rated Grip Force @ 7 Bar (100 psi), 36 N (8 lbs)
  • Compact Design for Gripping Small Parts in Small Places
  • Rigid and Low Friction Design Allows for Longer Finger Lengths for Use on Delicate Parts
  • Group Multiple Grippers in Close Array Using Top Manifold Mounting Surface
  • Up to 5 Million Cycles in Typical Operation and 10 Million with Maintenance
  • Operating Temperature -35 to 80°C (-30 to 180°F)
  • System Requires 3 to 7 bar (40 to 100 psi) Dry Filtered (40 micron or Better) Air Supply
  • Requires 4-Way, 2 Position Valve and Regulator for Delicate Parts
Motion - View related products

Description



RPM Series Gripper is a miniature pneumatic parallel gripper with excellent parallelism and accuracy between the gripper mounting surface and jaw surface. Jaws are front mounted and are supported with 'Dual-V" roller bearings to provide low friction motion and are preloaded for maximum support and zero side play. RPM Pneumatic Grippers are top mounted and have air ports on the side or top for manifold mounting to keep the air line away from the gripper area. These grippers are available in stroke lengths from 3.2 to 6.3mm (0.13 to 0.25") with a gripper force of 36 N (8 lbs).

Pneumatic linear motion pneumatic components are double acting air cylinders that require a dry air supply with filtering to 40 microns or better. For best control of pneumatic components, flow control valves (regulating out) should be installed to regulate the speed of the device.

SPECIFICATIONS
Pneumatic Specifications
    Pressure Operating Range: 3 to 7 bar (40 to 100 psi)
    Cylinder Type: Double acting
    Dynamic Seals: Internally lubricated Buna-N
    Valve Required to Operate: 4-way, 2-position
Air Quality Requirements
    Air Filtration: 40 micron or better
    Air Lubrication: Not necessary*
    Air Humidity: Low moisture content (dry)
Temperature Operating Range
    Buna-N Seals (Standard): -35 to 80°C (-30 to 180°F)
    Viton® Seals (Optional): -30 to 120°C (-20 to 250°F)
Maintenance Specifications*
Expected Life:
    Normal Application: 5 million cycles
    With Preventative Maintenance: 10+ million cycles*
Field Repairable: Yes
Seal Repair Kits Available: Yes
*Addition of lubrication will greatly increase service life.
(Specify Model Number)

What Other People Bought: When you see this icon, click on it to expand a list of products that other people have bought when they purchased this model.

Part Number/Desc.
Qty
Description
  
RPM-1M
TWD22,690
Availability: 13 weeks
 
Mini Parallel Pneumatic Gripper with 3.2 mm (0.13') Stroke
RPM-2M
RPM-2M
TWD22,970
Availability: 13 weeks
 
Mini Parallel Pneumatic Gripper with 4.8 mm (0.19') Stroke
  
RPM-3M
TWD39,575
Availability: 1 week
 
Mini Parallel Pneumatic Gripper with 6.3 mm (0.25') Stroke
Accessories
  
SLKT-121
TWD2,360
Availability: 1 week
 
Standard seal repair kit
  
SLKT-142V
TWD2,805
Availability: 13 weeks
 
Top air port manifold seal kit (Viton® only)
  
OM-AIR-M22270403
TWD610
Availability: 1 week
 
Mini-swivel elbow air fitting, 3M thread and 4mm tubing barb
All prices on this site are shown in Taiwan Dollars.
Ordering Example: (1) RPM-1M Pneumatic powered mini gripper with maximum stroke of 3.2 mm (0.13''), TWD22,690  plus (1) SLKT-142V Top air port manifold seal kit for remote air fitting use, TWD2,805, TWD22,690 + 2,805 = TWD25,495
We noticed you are from the US. Visit your local site for regional offers and live support.