TWD152 SMP-KI-M
Description
OMEGA's miniature thermocouple connectors are ideal for even the most demanding temperature measurement applications. These connectors offer a host of features including, heavy duty contruction, IEC or ANSI color coding, removable reversible write-on window and chisel point male contacts for ease of connection.
SMPW connectors are made from glass-filled Nylon and have a maximum temperature rating of 220°C
HMPW connectors are
made from Liquid Crystal Polymer and have a maximum temperature rating of 260°C
Some popular models are shown in the To Order box below. Use the Part Number Builder for other configurations.