Programmable for: Turn On, Turn Off or Pulse with 8 Different Time Spans
Switching Times Adjustable Via Potentiometers Within Preselected Range
Two Integrated Red LEDs Provide Control Status
Description
The SVT-1078A model has been discontinued.
Please see the FSV-AT2000 as a possible alternative or contact our Flow Engineering department.
These full featured, high quality electronic timers are designed to control solenoid valves. They are ideal for: autodrain valves, sampling valves, lubrication systems and air dryers. They mount directly on solenoid valves with DIN 43650A Form A connectors. Both models have LED indicators to indicate valve status.
† All prices on this site are shown in Taiwan Dollars. Note: Comes complete with operator’s manual.