Cart  |  Contact  |  Help  |  seainfo@dwyeromega.com  | 
Toll-Free in Taiwan: 0809 090 375
International+65 6415 5353

Field Rangeable Mini 2-wire Transmitters w/ Model Specific Input

TX900-SRS-TRANSMITTERS

Field Rangeable Mini 2-wire Transmitters w/ Model Specific Input
 | TX900-SRS-TRANSMITTERS

TWD17,013 TX903

  • TX900 Series transmitters feature dip switch selection of input type and range.
  • Thermocouple, RTD and Millivolt Input Models
  • Mounts in Protection Head
  • ±0.1% FS Accuracy
Signal Conditioners - View related products

Description

Thermocouple, RTD, and mV input models with 4-20mA output. DIP switch selectable type and range. Isolated and non-isolated models available. Loop powered
(Specify Model Number)

What Other People Bought: When you see this icon, click on it to expand a list of products that other people have bought when they purchased this model.

Part Number/Desc.
Qty
Description
TX903
TX903
TWD17,013
Availability: 1 week
 
Field Rangeable Miniature 2-Wire Transmitters, TC Input, 500V isolation
TX901
TX901
TWD15,511
Availability: 8 weeks
 
Field Rangeable Miniature 2-Wire Transmitters, TC Input
  
TX905
TWD10,185
Availability: 1 week
 
Field Rangeable Miniature 2-Wire Transmitters, Bridge, Strain, mV Input, 4-64 mV DC input
TX904-1
TX904-1
TWD13,650
Availability: 1 week
 
Field Rangeable Miniature 2-Wire Transmitters, RTD Input, 0-260C
  
TX904-2
TWD13,910
Availability: 8 weeks
 
Field Rangeable Miniature 2-Wire Transmitters, RTD Input, 0-538C
  
TX906-V1
TWD8,485
Availability: 1 week
 
Field Rangeable Miniature 2-Wire Transmitters, Bridge, Strain, mV Input, 40-640 mV DC input
All prices on this site are shown in Taiwan Dollars.

Product Manuals:

Download M2246
Download M2245
Download M2243
We noticed you are from the US. Visit your local site for regional offers and live support.